(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Bearing Lock Nuts - Fine U-Nut, Stainless Steel

Bearing Lock Nuts - Fine U-Nut, Stainless Steel
  • Volume Discount

•Shape: Round Shape
•Material: 304 Stainless Steel
•Surface Treatment: No Surface Treatment
•Screw Type: Metric (Fine) Thread
•Type: Lock Nuts

PDF

Part Number

Configured Part Number is shown.

Part Number
FUN00SUS
FUN01SUS
FUN02SUS
FUN03SUS
FUN04SUS
FUN06SUS
FUN07SUS
FUN08SUS
FUN09SUS
FUN10SUS
FUN11SUS
FUN12SUS
FUN13SUS
FUN14SUS
FUN15SUS
FUN17SUS
FUN18SUS
FUN19SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M
(mm)
Pitch (p)
1 Piece(s)Available

8 Days or more

-M100.75
1 Piece(s)Available

8 Days or more

-M121
1 Piece(s)Available

8 Days or more

-M151
1 Piece(s)Available

8 Days or more

-M171
1 Piece(s)Available

Same day

Stock

-M201
1 Piece(s)Available

8 Days or more

-M301.5
1 Piece(s)Available

8 Days or more

-M351.5
1 Piece(s)Available

8 Days or more

-M401.5
1 Piece(s)Available

8 Days or more

-M451.5
1 Piece(s)Available

8 Days or more

-M501.5
1 Piece(s)Available

8 Days or more

10M552
1 Piece(s)Available

8 Days or more

10M602
1 Piece(s)Available

8 Days or more

10M652
1 Piece(s)Available

8 Days or more

10M702
1 Piece(s)Available

8 Days or more

10M752
1 Piece(s)Available

8 Days or more

10M852
1 Piece(s)Available

8 Days or more

10M902
1 Piece(s)Available

8 Days or more

10M952

Loading...

  1. 1

Basic Information

Type Lock Nut Shape Round shape Material 304 Stainless Steel
Surface Treatment No Surface Treatment Screw Type Metric (fine) Thread

Additional Products in this Category

Tech Support