(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

E Retainer Ring (E Ring) JIS Standard Stainless Steel (SUS304)【1-5,000 Pieces Per Package】

E Retainer Ring (E Ring) JIS Standard Stainless Steel (SUS304)
  • Volume Discount

•Type: External (Radial Direction)
•Product Type: Retaining Ring
•Shape: Retaining Rings - E Type
•Material: Stainless Steel (SUS304-CSP)
•Retaining Ring Type: External

PDF

Part Number

Configured Part Number is shown.

Part Number
111020111008
111020111012
111020111015
111020111020
111020111025
111020111030
111020111030-BLACK
111020111040
111020111040-BLACK
111020111050
111020111050-BLACK
111020111060
111020111060-BLACK
111020111070
111020111070-BLACK
111020111080
111020111080-BLACK
111020111090
111020111100
111020111100-BLACK
111020111120
111020111120-BLACK
111020111150
111020111150-BLACK
111020111190
111020111190-BLACK
111020111240
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size/For Bore Size
(mm)
Applicable Shaft or Hole d1(Reference)
(mm)
Applicable Shaft or Hole d2(Reference)
(mm)
Min. Qty of Sale Shaft/Hole/Groove Dia.(Reference)
(mm)
Surface Treatment
1 Piece(s)Available

8 Days or more

100.81~1.40.8Low Quantity (can be purchased from one)0.8Gloss finishing
1 Piece(s)Available

8 Days or more

101.21.4~21.2Low Quantity (can be purchased from one)1.2Gloss finishing
1 Piece(s)Available

8 Days or more

101.52~2.51.5Low Quantity (can be purchased from one)1.5Gloss finishing
1 Piece(s)Available

8 Days or more

1022.5~3.22Low Quantity (can be purchased from one)2Gloss finishing
1 Piece(s)Available

8 Days or more

102.53.2~42.5Low Quantity (can be purchased from one)2.5Gloss finishing
1 Piece(s)Available

8 Days or more

1034~53Low Quantity (can be purchased from one)3Gloss finishing

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1034~53Box/package3Black Paint
1 Piece(s)Available

8 Days or more

1045~74Low Quantity (can be purchased from one)4Gloss finishing
1 Piece(s)Available

8 Days or more

1045~74Low Quantity (can be purchased from one)4Black Paint
1 Piece(s)Available

8 Days or more

1056~85Low Quantity (can be purchased from one)5Gloss finishing
1 Piece(s)Available

8 Days or more

1056~85Low Quantity (can be purchased from one)5Black Paint
1 Piece(s)Available

8 Days or more

1067~96Low Quantity (can be purchased from one)6Gloss finishing

2,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

1067~96Box/package6Black Paint
1 Piece(s)Available

8 Days or more

1078~117Low Quantity (can be purchased from one)7Gloss finishing

2,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

1078~117Box/package7Black Paint
1 Piece(s)Available

8 Days or more

1089~128Low Quantity (can be purchased from one)8Gloss finishing

2,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

1089~128Box/package8Black Paint
1 Piece(s)Available

8 Days or more

10910~149Low Quantity (can be purchased from one)9Gloss finishing
1 Piece(s)Available

8 Days or more

101011~1510Low Quantity (can be purchased from one)10Gloss finishing

2,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

101010~1410Box/package10Black Paint

1,000 Pieces Per Package

1 Pack(s)Available

12 Days or more

101213~1812Box/package12Gloss finishing

1,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

101211~1512Box/package12Black Paint

500 Pieces Per Package

1 Pack(s)Available

12 Days or more

101516~2415Box/package15Gloss finishing

5,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

101513~1815Box/package15Black Paint

400 Pieces Per Package

1 Pack(s)Available

12 Days or more

101920~3119Box/package19Gloss finishing

400 Pieces Per Package

1 Pack(s)Available

18 Days or more

101916~2419Box/package19Black Paint

200 Pieces Per Package

1 Pack(s)Available

12 Days or more

102425~3824Box/package24Gloss finishing
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size/For Bore Size
(mm)
Applicable Shaft or Hole d1(Reference)
(mm)
Applicable Shaft or Hole d2(Reference)
(mm)
Min. Qty of Sale Shaft/Hole/Groove Dia.(Reference)
(mm)
Surface Treatment

Loading...

  1. 1

Basic Information

Type Radial direction mounting Shape E Type Retaining Ring Material Stainless Steel (SUS304-CSP)
Retaining Ring Type Outer Ring Stopper Attaching Style Snap-in(inserted) Product Types Retaining Ring

Additional Products in this Category

Tech Support