(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Diameter C Type Stop Ring (C Ring), For Hole

Small Diameter C Type Stop Ring (C Ring), For Hole
  • Volume Discount

•Type: Internal
•Product Type: Retaining Ring
•Shape: C shape retaining ring for hole
•Material: Stainless Steel (SUS304-CSP)
•Min. Qty of Sale: Sold Individually (No min. qty)

PDF

Part Number

Configured Part Number is shown.

Part Number
150020150025
150020150031
150020150037
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size/For Bore Size
(mm)
Applicable Shaft or Hole d1(Reference)
(mm)
Applicable Shaft or Hole d2(Reference)
(mm)
Shaft/Hole/Groove Dia.(Reference)
(mm)
1 Piece(s)Available

8 Days or more

106.46.46.76.4
1 Piece(s)Available

8 Days or more

10888.48
1 Piece(s)Available

8 Days or more

109.59.5109.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size/For Bore Size
(mm)
Applicable Shaft or Hole d1(Reference)
(mm)
Applicable Shaft or Hole d2(Reference)
(mm)
Shaft/Hole/Groove Dia.(Reference)
(mm)

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Hole) Shape C shape retaining ring for hole Material Stainless Steel (SUS304-CSP)
Min. Qty of Sale Low Quantity (can be purchased from one) Retaining Ring Type Inner Wheel Stopper Attaching Style Standard
Product Types Retaining Ring Surface Treatment Gloss finishing

Additional Products in this Category

Tech Support