(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

C Type Stop Ring (C Ring)For Shaft【1-100 Pieces Per Package】

C Type Stop Ring (C Ring)For Shaft
  • Volume Discount

•Type: External (Thrust Direction)
•Product Type: Retaining Ring
•Shape: C-shaped retaining ring for axis
•Material: Stainless Steel (SUS304-CSP)
•Retaining Ring Type: External

PDF

Part Number

Configured Part Number is shown.

Part Number
118020118010
118020118011
118020118012
118020118013
118020118014
118020118015
118020118016
118020118017
118020118018
118020118019
118020118020
118020118021
118020118022
118020118023
118020118024
118020118025
118020118026
118020118028
118020118029
118020118030
118020118032
118020118034
118020118035
118020118036
118020118038
118020118040
118020118042
118020118045
118020118048
118020118050
118020118052
118020118055
118020118056
118020118058
118020118060
118020118062
118020118063
118020118065
118020118068
118020118070
118020118072
118020118078
118020118080
118020118082
118020118085
118020118090
118020118095
118020118100
118020118105
118020118110
118020118115
118020118120
118020118125
118020118130
118020118135
118020118140
118020118145
118020118160
118020118170
118020118180
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size/For Bore Size
(mm)
Applicable Shaft or Hole d1(Reference)
(mm)
Applicable Shaft or Hole d2(Reference)
(mm)
Min. Qty of Sale Shaft/Hole/Groove Dia.(Reference)
(mm)
1 Piece(s)Available

8 Days or more

1010109.6Low Quantity (can be purchased from one)10
1 Piece(s)Available

8 Days or more

10111110.5Low Quantity (can be purchased from one)11
1 Piece(s)Available

8 Days or more

10121211.5Low Quantity (can be purchased from one)12
1 Piece(s)Available

8 Days or more

10131312.4Low Quantity (can be purchased from one)13
1 Piece(s)Available

8 Days or more

10141413.4Low Quantity (can be purchased from one)14
1 Piece(s)Available

8 Days or more

10151514.3Low Quantity (can be purchased from one)15
1 Piece(s)Available

8 Days or more

10161615.2Low Quantity (can be purchased from one)16
1 Piece(s)Available

8 Days or more

10171716.2Low Quantity (can be purchased from one)17
1 Piece(s)Available

8 Days or more

10181817Low Quantity (can be purchased from one)18
1 Piece(s)Available

8 Days or more

10191918Low Quantity (can be purchased from one)19
1 Piece(s)Available

8 Days or more

10202019Low Quantity (can be purchased from one)20
1 Piece(s)Available

8 Days or more

10212120Low Quantity (can be purchased from one)21
1 Piece(s)Available

8 Days or more

10222221Low Quantity (can be purchased from one)22
1 Piece(s)Available

8 Days or more

10232322Low Quantity (can be purchased from one)23
1 Piece(s)Available

8 Days or more

10242422.9Low Quantity (can be purchased from one)24
1 Piece(s)Available

8 Days or more

10252523.9Low Quantity (can be purchased from one)25
1 Piece(s)Available

8 Days or more

10262624.9Low Quantity (can be purchased from one)26
1 Piece(s)Available

8 Days or more

10282826.6Low Quantity (can be purchased from one)28
1 Piece(s)Available

12 Days or more

10292927.6Low Quantity (can be purchased from one)29
1 Piece(s)Available

8 Days or more

10303028.6Low Quantity (can be purchased from one)30
1 Piece(s)Available

8 Days or more

10323230.3Low Quantity (can be purchased from one)32
1 Piece(s)Available

8 Days or more

10343432.3Low Quantity (can be purchased from one)34
1 Piece(s)Available

8 Days or more

10353533Low Quantity (can be purchased from one)35
1 Piece(s)Available

8 Days or more

10363634Low Quantity (can be purchased from one)36
1 Piece(s)Available

8 Days or more

10383836Low Quantity (can be purchased from one)38
1 Piece(s)Available

8 Days or more

10404038Low Quantity (can be purchased from one)40
1 Piece(s)Available

8 Days or more

10424239.5Low Quantity (can be purchased from one)42
1 Piece(s)Available

8 Days or more

10454542.5Low Quantity (can be purchased from one)45
1 Piece(s)Available

8 Days or more

10484845.5Low Quantity (can be purchased from one)48
1 Piece(s)Available

8 Days or more

10505047Low Quantity (can be purchased from one)50
1 Piece(s)Available

8 Days or more

10525249Low Quantity (can be purchased from one)52

100 Pieces Per Package

1 Pack(s)Available

26 Days or more

10555552Box/package55
1 Piece(s)Available

8 Days or more

10565653Low Quantity (can be purchased from one)56
1 Piece(s)Available

8 Days or more

10585855Low Quantity (can be purchased from one)58
1 Piece(s)Available

8 Days or more

10606057Low Quantity (can be purchased from one)60
1 Piece(s)Available

8 Days or more

10626259Low Quantity (can be purchased from one)62
1 Piece(s)Available

8 Days or more

10636360Low Quantity (can be purchased from one)63
1 Piece(s)Available

8 Days or more

10656562Low Quantity (can be purchased from one)65

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

10686865Low Quantity (can be purchased from one)68
1 Piece(s)Available

8 Days or more

10707067Low Quantity (can be purchased from one)70
1 Piece(s)Available

8 Days or more

10727269Low Quantity (can be purchased from one)72
1 Piece(s)Available

8 Days or more

10787875Low Quantity (can be purchased from one)78
1 Piece(s)Available

8 Days or more

10808076.5Low Quantity (can be purchased from one)80

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

10828278.5Box/package82

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

10858581.5Box/package85

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

10909086.5Box/package90

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

10959591.5Box/package95

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

1010010096.5Box/package100

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

10105105101Box/package105

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

10110110106Box/package110

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

10115115111Box/package115

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

10120120116Box/package120

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

10125125121Box/package125

30 Pieces Per Package

1 Pack(s)Available

12 Days or more

10130130126Box/package130
1 Piece(s)Available

8 Days or more

10135135131Low Quantity (can be purchased from one)135

30 Pieces Per Package

1 Pack(s)Available

12 Days or more

10140140136Box/package140

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

10145145141Box/package145

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

10160160155Box/package160
1 Piece(s)Available

8 Days or more

10170170165Low Quantity (can be purchased from one)170

30 Pieces Per Package

1 Pack(s)Available

12 Days or more

10180180175Box/package180
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size/For Bore Size
(mm)
Applicable Shaft or Hole d1(Reference)
(mm)
Applicable Shaft or Hole d2(Reference)
(mm)
Min. Qty of Sale Shaft/Hole/Groove Dia.(Reference)
(mm)

Loading...

Basic Information

Type Thrust Direction Mount (for Shaft) Shape C-shaped retaining ring for axis Material Stainless Steel (SUS304-CSP)
Retaining Ring Type Outer Ring Stopper Attaching Style Standard Product Types Retaining Ring
Surface Treatment Gloss finishing

Additional Products in this Category

Tech Support