(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mechanical Lock MSA Rust-Proof Standard Stainless Steel Specifications (MSA-8-21)

Mechanical Lock MSA Rust-Proof Standard Stainless Steel Specifications MSA-8-21
  • Volume Discount

•Tightening Method: Mechanical Type (Wedge Type)
•Tightening Structure: Single Cone Type
•Type: Flanged
•Number Of Tightening Bolts: Multiple Pieces
•Centering Feature: Self-Centering

PDF

Part Number

Configured Part Number is shown.

MSA-8-21

 
Part Number
MSA-8-21
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Bore Dia. d
(Ø)
Allowable Torque Range
(N•m)
Hub Dia. D1
(Ø)
Allowable Torque
(N•m)
Allowable Thrust Load Range
(kN)
Min. Hub O.D. D2 (for 1035 Carbon Steel)
(Ø)
Overall Length W
(mm)
Outer Dia. A
(Ø)
1 Piece(s)Available

8 Days or more

108-2110.72.6425.514.623.5

Loading...

  1. 1

Basic Information

Type Flange Centering Feature Available Surface Treatment NA
Tightening Structure Single cone type Tightening Method Mechanical (Wedge Type) Number of Tightening Bolts Multiple

Please check the type/dimensions/specifications of the part MSA-8-21 in the Mechanical Lock MSA Rust-Proof Standard Stainless Steel Specifications series.

Products like this...

Part Number
MSA-10-23
MSA-11-24
MSA-12-26
MSA-14-28
MSA-15-29
MSA-16-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Bore Dia. d
(Ø)
Allowable Torque Range
(N•m)
Hub Dia. D1
(Ø)
Allowable Torque
(N•m)
Allowable Thrust Load Range
(kN)
Min. Hub O.D. D2 (for 1035 Carbon Steel)
(Ø)
Overall Length W
(mm)
Outer Dia. A
(Ø)
1 Piece(s)Available

8 Days or more

1010-2312.72.5527.514.825.5
1 Piece(s)Available

8 Days or more

1011-2414.72.6428.515.826.5
1 Piece(s)Available

8 Days or more

101220.1~50.02624.54.02311828.5
1 Piece(s)Available

8 Days or more

101420.1~50.02828.44.02331830.5
1 Piece(s)Available

8 Days or more

101520.1~50.02930.44.0233.51931.5
1 Piece(s)Available

8 Days or more

101620.1~50.03032.34.023519.633

Additional Products in this Category

Tech Support