(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange for Timing Pulley - Low carbon steel, thickness 1.0 mm, series XL, L, S5M, T5, T10.【1-2 Pieces Per Package】

Flange for Timing Pulley - Low carbon steel, thickness 1.0 mm, series XL, L, S5M, T5, T10.
  • Volume Discount

•Type : Flange
For complete product overview and details on K Timing Pulley Flange - SPCC Steel, 1.0mm Thickness, XL / L / S5M / T5 / T10 Series (Katayama Chain) see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KTF102312
KTF102313
KTF102513
KTF102514
KTF102616
KTF102818
KTF103120
KTF103322
KTF103522
KTF103826
KTF104028
KTF104328
KTF104432
KTF104734
KTF104836
KTF105136
KTF105441
KTF105539
KTF105741
KTF106141
KTF106550
KTF106950
KTF107453
KTF107858
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(mm)

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

23

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

23

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

25

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

25

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

26

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

28

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

31

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

33

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

35

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

38

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

40

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

43

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

44

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

47

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

48

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

51

2 Pieces Per Package

2 Pack(s)Available

8 Days or more

54

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

55

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

57
1 Piece(s)Available

8 Days or more

61

2 Pieces Per Package

2 Pack(s)Available

8 Days or more

65

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

69

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

74

2 Pieces Per Package

1 Pack(s)Available

13 Days or more

78

Loading...

  1. 1

Basic Information

Type Flange

Additional Products in this Category

Tech Support