(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Paraflex, CPE, CPU Model (Part Numbers)

Paraflex, CPE, CPU Model
  • Volume Discount

•Type : Standard Type
•Application : Servo Motor, Standard, Stepping Motor
•Body Material : Aluminum
•Feature : High Accuracy, High Torque, High Torsional Rigidity, Low Moment of Inertia, Small
For complete product overview and details on Paraflex, CPE, CPU Model see the sections below:

PDF

Part Number

Configured Part Number is shown.

CPE-29-8B-10B

Part Number
CPE-29-8B-10B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
Hole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Feature Allowable Torque
(N•m)
Maximum Rotation Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Moment of Inertia
(kg・m2)
1 Piece(s)Available

8 Days or more

101.01~3.0081029304001~10000High torsional rigidity / High Torque / High accuracy / Low Inertia Moment / Small260000.02~0.20.215.80 × 10-6

Loading...

  1. 1

Basic Information

Type Standard Type Body Material Aluminum Application Standard / Servo Motor / Stepping Motor
Operating Temperature Range(℃) -30::100

Please check the type/dimensions/specifications of the part CPE-29-8B-10B in the Paraflex, CPE, CPU Model series.

Products like this...

Part Number
CPE-19-3B-6.35B
CPE-19-3B-6B
CPE-19-3B-7B
CPE-29-8B-11B
CPE-29-8B-12B
CPE-29-8B-14B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
Hole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Feature Allowable Torque
(N•m)
Maximum Rotation Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Moment of Inertia
(kg・m2)
1 Piece(s)Available

10 Days or more

100.05~1.0036.351919.44001~10000High torsional rigidity / High Torque / Small / Low Inertia Moment / High accuracy0.460000.02~0.20.210.69×10-6
1 Piece(s)Available

10 Days or more

100.05~1.00361919.44001~10000High torsional rigidity / High Torque / Small / Low Inertia Moment / High accuracy0.460000.02~0.20.210.69×10-6
1 Piece(s)Available

10 Days or more

100.05~1.00371919.44001~10000High torsional rigidity / High Torque / Small / Low Inertia Moment / High accuracy0.460000.02~0.20.210.69×10-6
1 Piece(s)Available

10 Days or more

101.01~3.0081129304001~10000High torsional rigidity / High Torque / Small / Low Inertia Moment / High accuracy260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.0081229304001~10000High torsional rigidity / High Torque / Small / Low Inertia Moment / High accuracy260000.02~0.20.215.80 × 10-6
1 Piece(s)Available

10 Days or more

101.01~3.0081429304001~10000High torsional rigidity / High Torque / Small / Low Inertia Moment / High accuracy260000.02~0.20.215.80 × 10-6

Additional Products in this Category

Tech Support