(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Star Flex, ALS-R series. (Part Numbers)

Flexible Couplings - Star Flex, ALS-R series.
  • Volume Discount

Flexible spider type couplings, model Star flex series ALS-R. It has a polyurethane elastomer used in the coupling separator. It has excellent anti vibration and shock absorption.

PDF

Part Number

Configured Part Number is shown.

ALS-055-R-18H-24N

Part Number
ALS-055-R-18H-24N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Misalignment Allowable Torque Range
(N•m)
Hole diameter d1
(mm)
Hole diameter d2
(mm)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Feature Body Material Allowable Torque
(N•m)
Maximum Rotation Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard
1 Piece(s)Available

26 Days or more

10Angular Misalignment / Eccentricity / Axial Misalignment50.01~100.00182455784001~10000High torsional rigidity / High Torque / High accuracy / High durability / Backlash 0 / Low Inertia Moment / Vibration AbsorptionAluminum60870010.02~0.20.10~+1.41.66×10-4Shaft hole processed productsKeyway + Tap holed1: new JIS / d2: new standard motor compatible

Loading...

  1. 1

Basic Information

Type Jaw Type Application Standard / Servo Motor / Stepping Motor / Encoder Category Coupling body
Buffer Part Material Polyurethane Resin Operating Temperature Range(℃) -30::80

Please check the type/dimensions/specifications of the part ALS-055-R-18H-24N in the Flexible Couplings - Star Flex, ALS-R series. series.

Products like this...

Part Number
ALS-014-R-3-5
ALS-014-R-3-6
ALS-014-R-3-6.35
ALS-055-R-18H-25
ALS-055-R-18H-25H
ALS-055-R-18H-28
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Misalignment Allowable Torque Range
(N•m)
Hole diameter d1
(mm)
Hole diameter d2
(mm)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Feature Body Material Allowable Torque
(N•m)
Maximum Rotation Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard
1 Piece(s)Available

26 Days or more

10Axial Misalignment / Eccentricity / Angular Misalignment1.01~3.0035142210001~78000High torsional rigidity / High Torque / High accuracy / High durability / Backlash 0 / Low Inertia Moment / Vibration AbsorptionAluminum23410010.02~0.20.10~+0.61.91×10-7Shaft hole processed productsRound hole + tap hole includedd1, d2: old JIS (2-type)
1 Piece(s)Available

26 Days or more

10Axial Misalignment / Eccentricity / Angular Misalignment1.01~3.0036142210001~78000High torsional rigidity / High Torque / High accuracy / High durability / Backlash 0 / Low Inertia Moment / Vibration AbsorptionAluminum23410010.02~0.20.10~+0.61.91×10-7Shaft hole processed productsRound hole + tap hole includedd1, d2: old JIS (2-type)
1 Piece(s)Available

26 Days or more

10Axial Misalignment / Eccentricity / Angular Misalignment1.01~3.0036.35142210001~78000High torsional rigidity / High Torque / High accuracy / High durability / Backlash 0 / Low Inertia Moment / Vibration AbsorptionAluminum23410010.02~0.20.10~+0.61.91×10-7Shaft hole processed productsRound hole + tap hole includedd1, d2: old JIS (2-type)
1 Piece(s)Available

26 Days or more

10Axial Misalignment / Eccentricity / Angular Misalignment50.01~100.00182555784001~10000High torsional rigidity / High Torque / High accuracy / High durability / Backlash 0 / Low Inertia Moment / Vibration AbsorptionAluminum60870010.02~0.20.10~+1.41.66×10-4Shaft hole processed productsKeyway + Tap holed1: new JIS / d2: old JIS (2-type)
1 Piece(s)Available

26 Days or more

10Axial Misalignment / Eccentricity / Angular Misalignment50.01~100.00182555784001~10000High torsional rigidity / High Torque / High accuracy / High durability / Backlash 0 / Low Inertia Moment / Vibration AbsorptionAluminum60870010.02~0.20.10~+1.41.66×10-4Shaft hole processed productsKeyway + Tap holed1, d2: new JIS
1 Piece(s)Available

26 Days or more

10Axial Misalignment / Eccentricity / Angular Misalignment50.01~100.00182855784001~10000High torsional rigidity / High Torque / High accuracy / High durability / Backlash 0 / Low Inertia Moment / Vibration AbsorptionAluminum60870010.02~0.20.10~+1.41.66×10-4Shaft hole processed productsKeyway + Tap holed1: new JIS / d2: old JIS (2-type)

Additional Products in this Category

Tech Support