(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Servo Flex, SFS series. (Part Numbers)

Flexible Couplings - Servo Flex, SFS series.
  • Volume Discount

Flexible Servo Flex couplings SFS series. Torsional stiffness is extremely high, super position control is possible. Since all power transmission is transmitted by friction coupling, there is no backlash.

PDF

Part Number

Configured Part Number is shown.

SFS-08W-15M-20M

Part Number
SFS-08W-15M-20M
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Misalignment Allowable Torque Range
(N•m)
Hole diameter d1
(mm)
Hole diameter d2
(mm)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Feature Allowable Torque
(N•m)
Maximum Rotation Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment (±)
(mm)
Moment of Inertia
(kg・m2)
The size of the tapered adapter
(mm)
Shaft Hole Specifications Shaft hole finished Keyway Standard Allowable Angular Misalignment Detail
(deg)
1 Piece(s)Available

17 Days or more

10Angular Misalignment / Eccentricity / Axial Misalignment50.01~100.0015208293.64001~10000High torsional rigidity / High Torque / High accuracy / High durability / Backlash 0 / Low Inertia Moment80500020.21~0.400.321.16×10-3----1 (one side)

Loading...

  1. 1

Basic Information

Type Type of Flat Springs Application Servo Motor Body Material Steel
Category Coupling body Disc Part Material Stainless Steel Operating Temperature Range(℃) -30::120

Additional Products in this Category

Tech Support