(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cables - Configurable Connection Cable, Stage to Controller/Driver, 2 m to 6 m Length (D214-1-4E)

Cables - Configurable Connection Cable, Stage to Controller/Driver, 2 m to 6 m Length D214-1-4E
  • Volume Discount

[Features]
· Connection cable between the automatic stage and stepping motor controller.
· Many cables including the standard 2m cable are available.
· Two to six cables (by 2 m).
· One end discrete wire cable (The controller side is a loose wire).
· Robot cable.
· These cables can be selected when purchasing an automatic stage.

PDF

Part Number

Configured Part Number is shown.

D214-1-4E

 
Part Number
D214-1-4E
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength
(m)
Cable Type Presence or Absence of Connector Line
1 Piece(s)Available

16 Days or more

104Regular CableWith Cable End Connector13

Loading...

  1. 1

Please check the type/dimensions/specifications of the part D214-1-4E in the Cables - Configurable Connection Cable, Stage to Controller/Driver, 2 m to 6 m Length series.

Products like this...

Part Number
D214-1-2R
D214-1-6RK
D214-2-2E
D214-2-2R
D214-2-2RK
D214-2-4EAK
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength
(m)
Cable Type Presence or Absence of Connector Line
1 Piece(s)Available

16 Days or more

102Robot CableWith Cable End Connector13
1 Piece(s)Available

8 Days or more

106Robot CableLoose wire on one end (controller side)13
1 Piece(s)Available

16 Days or more

102Regular CableWith Cable End Connector10
1 Piece(s)Available

16 Days or more

102Robot CableWith Cable End Connector10
1 Piece(s)Available

8 Days or more

102Robot CableLoose wire on one end (controller side)10
1 Piece(s)Available

16 Days or more

104For 4 sensor, regular cableLoose wire on one end (controller side)13

Additional Products in this Category

Tech Support