(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[C-Value]
・ It strongly boosts surface roughness improvement and cost reduction. Economy type approved by a Japanese model factory.
・ High precision wire with an emphasis on surface finish and processing accuracy.
[Features]
・ Very high cost-effectiveness with the same quality level as genuine products.
・ It is manufactured in a factory with the latest technology and equipment that also manufactures wires recommended by major manufacturers.
・ The special zinc-treated layer enables stable electric discharge machining and contributes to improved surface roughness and machining accuracy.
・ The special zinc-treated layer does not produce powder.
[Applications]
・ Electrode wire for wire cut electric discharge machining.
[Product Specifications]
・ Uniform zinc coating guarantees stable electric discharge machining.
Part Number |
---|
BBPG0.2-5-N |
BBPG0.2-10-N |
BBPG0.2-20-N |
BBPG0.3-5-N |
BBPG0.3-10-N |
BBPG0.3-20-N |
BBPG0.25-5-N |
BBPG0.25-10-N |
BBPG0.25-20-N |
Part Number |
---|
Loading...
Used bobbin collection service | No | Overall Weight(kg) | 20 | Bobbin Color | Black |
---|---|---|---|---|---|
Tensile Strength(MPa) | 900 to 1080 | Wire Diameter Tolerance | -0.0015 to 0 | Country of Production | China |
Material | Brass |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy