(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

XAL Series Carbide Chamfer End Mill, 2-Flute / Short Type (Part Numbers)

XAL Series Carbide Chamfer End Mill, 2-Flute / Short Type
  • Volume Discount

[Features]
・Popular chamfering product with helix angle.
・Since it has a peripheral flute, it can be used for tilting, contouring and helical cutting.
・Since the outer peripheral flute has a helix angle, the machining shown in the above figure is possible. It can also be used as a deburring tool.
・The coating with excellent lubricity exhibits stable abrasion resistance, especially in raw material machining, and can be expected to improve the shape accuracy of the workpiece.

(i)Caution

  • XAL coating does not have electrical conductivity. Conduction type tool setter cannot be used.

Part Number

Configured Part Number is shown.

 
Part Number
XAL-MEM2S3
XAL-MEM2S3-60
XAL-MEM2S3-90-6
XAL-MEM2S3-120
XAL-MEM2S4
XAL-MEM2S4-60
XAL-MEM2S4-90-6
XAL-MEM2S4-120
XAL-MEM2S6
XAL-MEM2S6-60
XAL-MEM2S6-120
XAL-MEM2S8
XAL-MEM2S8-60
XAL-MEM2S8-120
XAL-MEM2S10
XAL-MEM2S10-60
XAL-MEM2S10-120
XAL-MEM2S12
XAL-MEM2S12-60
XAL-MEM2S12-120
Part NumberRelated ToMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Use Centering (Positioning) / Hole Chamfer / Chamfering / Horizontal Work Material General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Copper Single Blade / Double Blade Single Blade
Peripheral Blade Availability Included Tool Material Type Carbide Coating Presence Included
Coating Type AlCrN Diameter Tolerance -0.02 to 0 CAD data availability(2D/3D) 2D/3D

Additional Products in this Category

Complementary Products

Tech Support