(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

XAL Series Carbide Chamfer End Mill, 3-Flute / Short Type (Part Numbers)

XAL Series Carbide Chamfer End Mill, 3-Flute / Short Type
  • Volume Discount

[Features]
・Popular 3-flute type for helix angle chambering with high feed rate.
・Ideal for chamfering.(V-groove machining is not possible because there is no cutting edge at the tip)
・Since it has an outer peripheral flute, it can perform inclined contours and helical cutting.
・With the 3-flute shape, the feed can be increased up to 1.5 times that of the 2-flute type.
・Since the outer peripheral flute has a helix angle, the machining shown in the above figure is possible.
・It can also be used as a deburring tool.
・The coating with excellent lubricity exhibits stable abrasion resistance, especially in raw material machining, and can be expected to improve the shape accuracy of the workpiece.

(i)Caution

  • XAL coating does not have electrical conductivity. Conduction type tool setter cannot be used.

Part Number

Configured Part Number is shown.

 
Part Number
XAL-MEM3S3-90
XAL-MEM3S4-90
XAL-MEM3S6-90
XAL-MEM3S8-90
XAL-MEM3S10-90
XAL-MEM3S12-90
Part NumberRelated ToMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Use Centering (Positioning) / Hole Chamfer / Chamfering / Horizontal Work Material General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Copper Single Blade / Double Blade Single Blade
Peripheral Blade Availability Included Tool Material Type Carbide Coating Presence Included
Coating Type AlCrN Corners(°) 90 CAD data availability(2D/3D) 2D/3D

Additional Products in this Category

Complementary Products

Tech Support