(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Felt Buff, Cashmere (Economy Type/20-Piece Set)【20 Pieces Per Package】

Felt Buff, Cashmere (Economy Type/20-Piece Set)
  • New Products
  • Volume Discount

This product is made of 100% pure Australian cashmere and is ideal for achieving mirror-like surface finishes. (C-Value)

Felt Buff: Cashmere (Economy Type):Related Image
Felt Buff: Cashmere (Economy Type):Related Image
[Specifications]
● Material: Felt
● Hardness (H: Hard S: Soft): S
● Maximum Rotation Speed (MAX rpm): 30,000
● Shaft Diameter d x Total Length L: 3 x 46 (mm)
Part Number
EGSBA-3-7
EGSBA-4-8
EGSBA-5-9
EGSBA-6-10
EGSBB-3-7
EGSBB-4-8
EGSBB-5-9
EGSBB-6-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Major Diameter
(mm)
Thickness
(mm)
Shape

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

37A

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

48A

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

59A

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

610A

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

37B

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

48B

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

59B

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

610B

Loading...

  1. 1

Specifications

1 Pack Unit 20 Piece Packed
Model NumberShapeOuter Diameter
(mm)
Thickness
(mm)
EGSBA-3-7A37
EGSBA-4-848
EGSBA-5-959
EGSBA-6-10610
EGSBB-3-7B37
EGSBB-4-848
EGSBB-5-959
EGSBB-6-10610

Basic Information

Use Polishing Material Felt Shaft Diameter(mm) 3
Maximum Rotation Speed (MAX RPM) 30,000 Hardness H: Hard S: Soft S Quantity/Pack(Pieces) 20
Total Length L(mm) 46

Additional Products in this Category

Complementary Products

Tech Support