(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nut Jaw【3 Pieces Per Package】 (JTN6)

Nut Jaw JTN6
  • New Products
  • Volume Discount

Now offering a lineup of models to fit Kitagawa chucks (C-Value)

Part Number

Configured Part Number is shown.

JTN6

Nut Jaw:Related Image

Part Number
JTN6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Compatible Chuck Nominal Size Chuck Size Suitable Kidagawa Chuck A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
W
(mm)

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

B-2066B-20612-20M10117.518.517.5

Loading...

  1. 1

Specifications

Nut Jaw:Related Image

Model Chuck
Dimension
Width (W) Height (H) A B C D E F Suitable Kitagawa
Chuck
JTN 5 14 14.5 10 - 14 M8 9.5 5 B-205
6 17.5 18.5 12 - 20 M10 11 7.5 B-206
8 20.5 20.5 14 - 25 M12 12 8.5 B-208
10 22.5 21.5 16 - 30 13 B-210
12 28 28 21 - M16 16.5 11.5 B-212
15 33.5 45.5 24 22 43 M20 29 16.5 B-15
21 37.5 45 25 - 60 26 19 B-21
JTNB 6 17.5 22 12 - 20 M10 15 7 B-06
8 20.5 26 14 - 25 M12 16 10 B-08
10 22.5 16 - 30 B-10
12 26.5 33.5 18 - M14 20 13.5 B-12
15 35 39 25.5 - 43 M20 19 B-15

1 Pack Includes 3 Units

Basic Information

Type Jaw Nut Compatible Manufacturer Kitagawa Quantity per package 3

Please check the type/dimensions/specifications of the part JTN6 in the Nut Jaw series.

Products like this...

Part Number
JTN15
JTN21
JTN5
JTN8
JTNB10
JTNB12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Compatible Chuck Nominal Size Chuck Size Suitable Kidagawa Chuck A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
W
(mm)

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

B-1515B-15242243M202916.545.533.5

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

B-2121B-2125-60M2026194537.5

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

B-2055B-20510-14M89.5514.514

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

B-2088B-20814-25M12128.520.520.5

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

B-1010B-1016-30M1216102622.5

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

B-1212B-1218-30M142013.533.526.5

Additional Products in this Category

Complementary Products

Tech Support