(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Greatly reduces the time it takes for finishing work. Resin bonding prevents grindstone debris from scattering during high-speed rotations.
Part Number
Configured Part Number is shown.
Part Number |
---|
MWDRH4-120 |
MWDRH6-80 |
MWDRH6-120 |
MWDRH10-80 |
MWDRH10-120 |
Loading...
Model Number | Particle Size (#) (selection) |
Thickness T |
Shaft Diameter d |
Shaft Length ℓ |
Maximum Rotation Speed (RPM) |
Quantity/Pack | |
Outer Diameter D | |||||||
MWDRH | 4 | 80(Brown) 120(Blue) 220(Green) |
13 | 3 | 30 | 60,000 | 50 |
6 | 16 | ||||||
8 | 17 | ||||||
10 | 17 |
●Greatly reduces the time it takes for finishing work.
●Application of resin bonding prevents grindstone debris from scattering during high-speed rotations.
Model | Rubber grinding stone | Shaft Diameter d(mm) | 3 | Shaft Length(mm) | 30 |
---|---|---|---|---|---|
Quantity/Pack | 50 | Maximum Rotation Speed(RPM) | 60000 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy