(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Supports materials and applications that require detailed work and dramatically reduces the finishing time.
Part Number
Configured Part Number is shown.
Part Number |
---|
MWDRP5-15-3-30-180 |
MWDRP6-17-3-30-80 |
MWDRP6-17-3-30-120 |
Loading...
Model Number | Thickness T |
Shaft Diameter d |
Shaft Length ℓ (selection) |
Grit Size (selection) |
Binder Type |
Maximum Operating Rotation Speed (min-1) |
Quantity / Pack |
|
Outer Diameter D | ||||||||
MWDRP | 2 | 5 | 3 | 40 | 80 (Red) 120 (Blue) 180 (Yellow) 220 (Green) |
CMP66 (Hard) |
80,000 | 10 |
3 | 8 | 27 | ||||||
4 | 13 | 30 | CM55 (Medium Hard) |
30,000 | ||||
50 | 20,000 | |||||||
5 | 15 | 30 | 30,000 | |||||
6 | 17 | 30 | ||||||
50 | 20,000 | |||||||
80 | 15,000 | |||||||
8 | 15 | 30 | CM43 (Soft) |
40,000 | ||||
50 | 23,000 | |||||||
20 | 30 | 30,000 | ||||||
10 | 15 | 30 | 40,000 | |||||
50 | 23,000 | |||||||
20 | 30 | 30,000 | ||||||
50 | 20,000 | |||||||
15 | 25 | 6 | 35 | 80 (Red) 120 (Blue) 220 (Green) |
20,000 | |||
20 | 25 | |||||||
25 | 25 |
● It is ideal for removing burrs generated when drilling holes on machine parts or intermediate polishing for molds (plastic, rubber, glass, aluminum, etc.).
Model | Rubber grinding stone | Shaft Diameter d(mm) | 3 | Shaft Length ℓ(mm) | 30 |
---|---|---|---|---|---|
Quantity/Pack(Pcs) | 10 | Binder Type | CM55 (Medium hard) | Maximum Rotation Speed(RPM) | 30000 |
Abrasive Grain | WA | Shaft Material | SS400 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy