(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision File (Part Numbers)

Precision File

Click this image to zoom it.

Move the mouse over the image to zoom

  • Precision File
  • Precision File
  • Precision File
  • Precision File
  • Precision File
  • Precision File
  • Volume Discount

The file produced by the Swiss maker Vallorbe can be used for work on watches and other precision instruments. This file is very popular due to its anti-torsion properties and is a favorite among competitors in the World Skills Competition.

Precision File:Related Image

Part Number
LP1132-200-1
LP1163-250-0
LP1163-250-00
LP1163-250-000
Part NumberMinimum order quantityVolume DiscountDays to Ship Roughness of the Grain (Precision File) Nominal Dimension L
(mm)
Width x Thickness
(mm)
1 Piece(s)Available

11 Days or more

#120015 x 4.5
1 Piece(s)Available

11 Days or more

#025026 x 6.3
1 Piece(s)Available

8 Days or more

#0025026 x 6.3
1 Piece(s)Available

11 Days or more

#00025026 x 6.3

Loading...

  1. 1

Specifications

Precision File:Related Image

Model Number Nominal Dimension
L
Unit Price 1 ~ 2 PiecesWidthThickness
Roughness of the Grain (#) (selection)
Shape000000123456
LP1163Precision File:Related ImageFlat
Wide Width
150         194
200        224.8
250       266.3
300      307.8
LP1132Precision File:Related ImageFlat
Narrow Width
150       134.5
200       154.5
250     185.3
300   206.3
LP1660
Precision File:Related Image
Circle150       6
LP1730Precision File:Related ImageSeed Shaped150   104.4
LP1560Precision File:Related ImageSemicircle150         154.7
200       216.3
LP1960Precision File:Related ImageSwallowtail88     102.9
100   123.6
150       155
200     216.3

Selection guide >>Click here.

More Information


The file produced by the Swiss maker Vallorbe can be used for work on watches and other precision instruments.
This file is very popular due to its anti-torsion properties and is used by competitors in the WorldSkills Competition
.
■ Selection guideline for roughness of the grain (#0 Coarse <-- --> #6 Fine)
# 000 : Coarse teeth for domestically produced files
# 00 : Medium teeth for domestically produced files
# 0, 1 : Fine teeth for domestically produced files
# 2, 3 : Dead smooth teeth for domestically produced files
# 4, 5 : #6 for domestically produced files
# 6 : Among domestically produced files, there is no equivalent product; finer teeth than #4, 5

Basic Information

Model Precision File Single / Set Product Single Item

Additional Products in this Category

Complementary Products

Tech Support