(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Compatible with resin and other difficult-to-grind materials. The file is as sharp as a blade. Made in Japan.
Part Number
Configured Part Number is shown.
Loading...
Model Number | Shape | Nominal Dimension L | Roughness of the Grain (#) (selection) | Width x Thickness (mm) | |
LBNKP-F | ![]() | Flat | 150 | 1 (coarse) 2 (medium) 3 (fine) | 16 x 4 |
200 | 21 x 5 | ||||
250 | 25 x 6 | ||||
300 | 30 x 7 | ||||
LBNKP-H | ![]() | Semicircle | 150 | 16 x 4.5 | |
200 | 21 x 6 | ||||
250 | 25 x 7 | ||||
300 | 30 x 8.5 | ||||
LBNKP-C | ![]() | Circle | 150 | Ø6 | |
200 | Ø8 | ||||
250 | Ø10 | ||||
300 | Ø12 | ||||
LBNKP-S | ![]() | Square | 150 | 6 x 6 | |
200 | 8 x 8 | ||||
250 | 10 x 10 | ||||
300 | 12 x 12 |
Model | Iron File | Single / Set Product | Packed Products | Quantity Per Set / Pack(Pcs) | 6 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy