(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Block Grindstone【2 Pieces Per Package】

Rubber Block Grindstone

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Fits curved surfaces with ease and also fixes scratches caused by rust removal and deburring

Rubber Block Grindstone:Related Image

Part Number
RBLK-80
RBLK-120
RBLK-220
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Grit Size
(#)
Color

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

80Green

2 Pieces Per Package

1 Pack(s)Available

Same day

Stock

120Brown

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

220Blue

Loading...

  1. 1

Specifications

Rubber Block Grindstone:Related Image

1 Pack Unit 2 Piece Packed
Model NumberParticle Size (#)
(selection)
ColorTotal Length
L (mm)
Width
W (mm)
Thickness
T (mm)
RBLK80Green1003010
120Brown
220Blue

More Information

[Features]
● Possesses Elasticity to Make Intimate Contact with Curved Portions
● Can Be Cut for Use to a Preferred Shape with a Cutter, etc.

[Use]
● General Rust Removal from Metals
● Deburring
● Deseaming, Retouching of Stainless Steel Material

Basic Information

Model Rubber grinding stone Total Length L(mm) 100 Thickness T(mm) 10
Quantity/Pack(Pieces) 2 Width W(mm) 30

Additional Products in this Category

Complementary Products

Tech Support