(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Compatible with ultrasound and power tools. Heat-resistant up to 200 °C for improved durability
Part Number
Configured Part Number is shown.
XBCHV-1-6-100
Loading...
Model Number | Thickness T | Width W | Total Length L | Heat Resistant Temperature |
XBCHV (#120 Equivalent: Purple) | 1 | 4 | 50 | 200 °C |
100 | ||||
6 | 50 | |||
100 | ||||
10 | 50 | |||
100 | ||||
2 | 4 | 50 | ||
100 | ||||
6 | 50 | |||
100 | ||||
10 | 50 | |||
100 |
Model | Ceramic Fiber Grindstone | Grit Size(#) | 120 | Total Length L(mm) | 100 |
---|---|---|---|---|---|
Width W(mm) | 6 | Thickness T(mm) | 1 | Color | Purple |
Upper temperature limit(Degree) | 200 |
Please check the type/dimensions/specifications of the part XBCHV-1-6-100 in the Heat-resistant Ceramic Fiber Stick Grindstone, Flat, Granularity #120 or Equivalent (Purple) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy