(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For aluminum and steel of hardness of up to 57 HRC
Part Number
Configured Part Number is shown.
Part Number |
---|
XBCPR-2-100 |
XBCPR-2.34-100 |
Loading...
Model Number | Diameter D |
Total Length L |
Heat Resistant Temperature |
XBCPR (#1200 Equivalent: Red) |
1 | 50 100 | 150 °C |
1.5 | 50 100 | ||
2 | 50 100 | ||
2.34 | 50 100 | ||
3 | 50 100 |
[ ! ] The D2 size or less is not suitable to be used with a rotating tool.
[ ! ] When using it with a rotating tool, cut it to a length of 50 mm or less.
● This is a product developed for finishing high-hardness steel (– 57 HRC), copper, or aluminum.
● It is also suitable for grinding boss holes or gate holes since its tip can be thinned.
● The efficiency will be further increased if you use it by mounting it to an electric grinder. (Only D2.34 and 3 can be used with a rotating tool.)
[ ! ] Use a diamond stick grindstone for high-hardness or super hard steel with an HRC of 57 or more.
Model | Ceramic Fiber Grindstone | Grit Size(#) | 1200 | Total Length L(mm) | 100 |
---|---|---|---|---|---|
Color | Red | Upper temperature limit(Degree) | 150 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy