(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grinding Stick, Pack of Flat Sticks with PA Abrasive Grains for Rough Hand Finishing【10 Pieces Per Package】

Grinding Stick, Pack of Flat Sticks with PA Abrasive Grains for Rough Hand Finishing

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

High-performance grinding stick. For coarse finishes

Grinding Stick, Pack of Flat Sticks with PA Abrasive Grains for Rough Hand Finishing:Related Image

Part Number
RFSCP-150-13-5-120
RFSCP-150-13-5-220
RFSCP-150-25-5-80
RFSCP-150-25-5-120
RFSCP-150-25-5-220
RFSCP-150-25-10-80
RFSCP-150-25-10-120
RFSCP-150-25-10-180
RFSCP-150-25-10-220
RFSCP-150-25-25-80
RFSCP-150-25-25-120
RFSCP-150-25-25-180
RFSCP-150-25-25-220
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Grit Size
(#)
Width W
(mm)
Thickness T
(mm)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

120135

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

220135

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

80255

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

120255

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

220255

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

802510

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1202510

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1802510

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2202510

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

802525

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1202525

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1802525

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2202525

Loading...

  1. 1

Specifications

Grinding Stick, Pack of Flat Sticks with PA Abrasive Grains for Rough Hand Finishing:Related Image


Model NumberTotal Length
L
(mm)
Width
W
(mm)
Thickness
T
(mm)
Particle Size (#)
(selection)
Quantity/
Pack
RFSCP 1501358010
25120
10180
25220

Selection Guide >>Click here.

Basic Information

Model Grindstone For Molds Total Length L(mm) 150 Quantity/Pack(Pieces) 10

Additional Products in this Category

Complementary Products

Tech Support