(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Dresser, Polycrystalline Diamond Prism Model

Diamond Dresser, Polycrystalline Diamond Prism Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Reduces dressing time and increases work efficiency

Diamond Dresser, Polycrystalline Diamond Prism Model:Related Image
Part Number
DIADRSP-0.6-10
DIADRSP-0.8-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Carat Type
(clt)
1 Piece(s)Available

18 Days or more

0.6
1 Piece(s)Available

18 Days or more

0.8

Loading...

  1. 1

Specifications

Diamond Dresser, Polycrystalline Diamond Prism Model:Related Image

Model NumberDiamond Size
□S
(selection)
Shank Diameter
d
Possible Operating Range
h
Total Length
L
DIADRSP0.6101100
0.8
1.0
[ ! ]The diamond has been embedded to approximately 3 mm, but please refrain from using 1 mm or more because of the risk of fallout.

More Information

Operating Precautions
[ ! ]Please pour sufficient cooling water onto the diamond during dressing. Neglecting to do this will give rise to cracks and damage due to graphitization of the diamond with frictional heat, which will increase the wear.
[ ! ]Since diamond is brittle under shock even though it is an extremely hard material, please avoid impacts from the grindstone corner, dressing by feeding left and right from the center. The diamond may be damaged if cut too deeply, for instance, or if fed from the edge.
[ ! ]Please keep the depth of cut to 0.02 ~ 0.03 mm or less to prolong the diamond's lifetime.
[ ! ]The roughness of the grinding surface is related to the feed rate (within 250 mm/min) and the depth of cut. Increasing the feed rate creates a rougher surface, but the cutting capability is improved.
[ ! ]If you can feel a significant frictional resistance from wearing of the diamond edge, please use it evenly by rotating the shaft. An extremely sharp edge will be maintained.
[ ! ]Please take especial care with additional machining to the dresser shank as this can be the cause of accidents, including the diamond falling out, etc. Please refrain from additional machining to the region within 30 mm from the tip (diamond part). The working stress and impact, as well as the processing heat, during additional machining can affect the tool seriously and lead to extreme danger.

Basic Information

Model Diamond Dresser Abrasive Man-made Diamond Overall Length(mm) 100
Diameter(mm) 10

Additional Products in this Category

Complementary Products

Tech Support