(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Universal Holder for Electrode, Standard Model (Includes Adjustment Function for Vertical Inclination/Rotation Function for Rotation Orientation)

Universal Holder for Electrode, Standard Model (Includes Adjustment Function for Vertical Inclination/Rotation Function for Rotation Orientation)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Universal Holder for Electrode, Standard Model (Includes Adjustment Function for Vertical Inclination/Rotation Function for Rotation Orientation)
  • Universal Holder for Electrode, Standard Model (Includes Adjustment Function for Vertical Inclination/Rotation Function for Rotation Orientation)
  • Universal Holder for Electrode, Standard Model (Includes Adjustment Function for Vertical Inclination/Rotation Function for Rotation Orientation)
  • Volume Discount

3 types available depending on application. Electro holder with adjustment function

Universal Holder for Electrode, Standard Model (Includes Adjustment Function for Vertical Inclination / Rotation Function for Rotation Orientation):Related Image

Part Number
ELHA-E-B
ELHA-E-V
ELHA-R-B
ELHA-R-V
ELHS-E-B
ELHS-E-V
ELHS-R-B
ELHS-R-V
ELSS-E-B
ELSS-E-V
ELSS-R-B
ELSS-R-V
Part NumberMinimum order quantityVolume DiscountDays to Ship Chucking System Electrode Clamp Product Model Mass
(kg)
Maximum Electrode Weight
(kg)
1 Piece(s)Available

15 Days or more

EBLightweight0.75
1 Piece(s)Available

15 Days or more

EVLightweight0.75
1 Piece(s)Available

15 Days or more

RBLightweight0.75
1 Piece(s)Available

15 Days or more

RVLightweight0.75
1 Piece(s)Available

15 Days or more

EBStandard Type1.35
1 Piece(s)Available

15 Days or more

EVStandard Type1.35
1 Piece(s)Available

15 Days or more

RBStandard Type1.35
1 Piece(s)Available

15 Days or more

RVStandard Type1.35
1 Piece(s)Available

15 Days or more

EBLarge Electrode Compatible2.215
1 Piece(s)Available

15 Days or more

EVLarge Electrode Compatible2.215
1 Piece(s)Available

15 Days or more

RBLarge Electrode Compatible2.215
1 Piece(s)Available

15 Days or more

RVLarge Electrode Compatible2.215

Loading...

  1. 1

Specifications

Universal Holder for Electrode, Standard Model (Includes Adjustment Function for Vertical Inclination / Rotation Function for Rotation Orientation):Related Image

Model NumberChucking
System
(Selection)
Electrode
Clamp
(Selection)
Adjustable RangeWeight
(kg)
Maximum Electrode Weight
(kg)
Vertical DirectionRotation Direction
ELHSR
E
V
B
±2.5°±10.0°1.35.0
ELHA0.7
ELSS2.215.0

More Information


Electrode tilt and rotation can be easily compensated on the unit via the vertical direction/rotation direction adjustment function.
A high precision holder having a holder installation/removal repeatability of 2 μm.
Adjustment is easier for all series thanks to finer adjusting increments. (In-house comparison, 25% increase)

● Selection of chucking system
The following specifications are included as standard for the R and E models, respectively.
Select the chucking system (GF Machining Solutions / EROWA) used to suit your needs.
Chucking
System
Draw Bar (R Model)
Chucking Spigot (E Model)
Element (R Model)
Centering Plate (E Model)
R ModelGF Machining Solutions 3R-605.2GF Machining Solutions 3R-651.7-S
E ModelEROWA ER-010755Model ELHS / ELHA EROWA ER-009214
Model ELSS EROWA ER-011599
[ ! ]The draw bar and chucking spigot are for manual specifications. When chucks for an ATC are required, use optional additional machining.
[ ! ]For details on the shape and dimensions of chucking system connections, see the drawings at Click here.

● Selection of electrode clamp
The following two models can be selected to suit the shape of the electrode.
V ModelB Model
Universal Holder for Electrode, Standard Model (Includes Adjustment Function for Vertical Inclination / Rotation Function for Rotation Orientation):Related ImageUniversal Holder for Electrode, Standard Model (Includes Adjustment Function for Vertical Inclination / Rotation Function for Rotation Orientation):Related Image

Alterations

Universal Holder for Electrode, Standard Model (Includes Adjustment Function for Vertical Inclination / Rotation Function for Rotation Orientation):Related Image

Basic Information

Product Type Chuck Adjustment Range, Vertical Direction ±2.5° Adjustment Range, Rotation Direction ±10.0°

Additional Products in this Category

Complementary Products

Tech Support