(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
XY centering function dramatically increases freedom during machining
Part Number
Configured Part Number is shown.
Part Number |
---|
A-ELHS-E |
A-ELHS-R |
A-ELSS-1-E |
A-ELSS-1-R |
A-ELSS-2-E |
A-ELSS-2-R |
A-ELSS-3-E |
A-ELSS-3-R |
Loading...
Model Number | Chucking System (Selection) | Applicable Collets | Collet Grasp Ability | Adjustable Range | Weight (kg) | Maximum Electrode Weight (kg) | ||
Vertical Direction | Rotation Direction | XY Direction | ||||||
A-ELHS | R E | CR10 (P.868) | 0.5 - 10.0 | ±2.5° | ±10.0° | ±2.5 mm | 1.9 | 5.0 |
A-ELSS-1 | ±3.5 mm | 3.5 | 10.0 | |||||
A-ELSS-2 | CR16 (P.869) | 1.5 - 16.0 | ||||||
A-ELSS-3 | CR20 (P.869) | 1.5 - 20.0 | ±1.0 mm |
Chucking system | Draw Bar (R Model) Chucking Spigot (E Model) | Element (R Model) Centering Plate (E Model) |
R Model | GF Machining Solutions 3R-605.2 | GF Machining Solutions 3R-651.7-S |
E Model | EROWA ER-010755 | Model A-ELHS EROWA ER-009214 |
Model A-ELSS EROWA ER-011599 |
Selection | Code | Specifications | 1 Code | |
R Model | 3R MacroHP Compatible (ATC) | AR | GF Machining Solutions 3R-605.1 | |
3R MacroCombi Compatible (ATC) | AC | GF Machining Solutions 3R-605.14 | ||
3R MacroCombi Compatible | MC | GF Machining Solutions 3R-405.16 | ||
E Model | ATC compatible | AE | ER-015465 |
Product Type | Chuck | Adjustment Range, Vertical Direction | ±2.5° | Adjustment Range, Rotation Direction | ±10.0° |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy