(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TAK Clamp (Eccentric Washer Cam Clamp) 

TAK Clamp (Eccentric Washer Cam Clamp) 
  • Volume Discount

Easy clamping just by fastening bolts. For processing many small workpieces

TAK Clamp (Eccentric Washer Cam Clamp):Related Image

Part Number
TAKPC8
TAKPC10
TAKPS8
TAKPS10
TAKPS12
TAKVC8
TAKVC10
TAKVC12
TAKVS8
TAKVS10
TAKVS12
Part NumberMinimum order quantityVolume DiscountDays to Ship No. Material A
(mm)
B
(mm)
F
(mm)
Applicable Bolt Clamp Displacement X
(mm)
T
(mm)
V
(mm)
R
(mm)
Q
(mm)
Bolt Insertion Part (Ellipse) P
(mm)
Bolt Insertion Part (Ellipse) P+X
(mm)
1 Piece(s)Available

8 Days or more

8Brass (C3604)2220.5-M80.8616R1210.399.8
1 Piece(s)Available

8 Days or more

10Brass (C3604)2624-M101820R141210.611.6
1 Piece(s)Available

8 Days or more

8S45C2220.5-M80.8616R1210.399.8
1 Piece(s)Available

8 Days or more

10S45C2624-M101820R141210.611.6
1 Piece(s)Available

8 Days or more

12S45C3028-M121.21024R1614.21415.2
1 Piece(s)Available

8 Days or more

8Brass (C3604)253019M80.8616R510.399.8
1 Piece(s)Available

8 Days or more

10Brass (C3604)303522M101820R61210.611.6
1 Piece(s)Available

8 Days or more

12Brass (C3604)404330M121.21024R814.21415.2
1 Piece(s)Available

8 Days or more

8S45C253019M80.8616R510.399.8
1 Piece(s)Available

8 Days or more

10S45C303522M101820R61210.611.6
1 Piece(s)Available

8 Days or more

12S45C404330M121.21024R814.21415.2

Loading...

  1. 1

Specifications

TAK Clamp (Eccentric Washer Cam Clamp):Related Image

Part Number Applicable Bolt
M
Clamp Displacement
X
ABFTVRQBolt Insertion Part
(Ellipse)
Recommended
Screw Mounting Position
No.
PP+X
TAKPS
(S45C Type)
TAKPC
(Brass Type)
8M80.82220.5-616R1210.399.89.7 ~ 9.8
10M101.02624-820R141210.611.611.4 ~ 11.5
12M121.23028-1024R1614.21415.213.4 ~ 13.5
TAKVS
(S45C Type)
TAKVC
(Brass Type)
8M80.8253019616R510.399.8-
10M101.0303522820R61210.611.6-
12M121.24043301024R814.21415.2-
[ ! ]This product has been designed to be compatible with countersunk bolts with hex sockets.

More Information


TAK Clamp (Eccentric Washer Cam Clamp):Related Image

TAK Clamp (Eccentric Washer Cam Clamp):Related Image
TAK Clamp (Eccentric Washer Cam Clamp):Related Image

Additional Products in this Category

Complementary Products

Tech Support