(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Taps - Carbide, SEC-HT (Part Numbers)

Hand Taps - Carbide, SEC-HT

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Carbide taps with dramatically improved tool life (C-Value

Part Number

Configured Part Number is shown.

SEC-HT-M10-1.5-3

Carbide Hand Tap:Related Image
Part Number
SEC-HT-M10-1.5-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Precision Square Part Length
(mm)
Square Part Width
(mm)
1 Piece(s)Available

Same day

Stock

M101.53 P752474LM485.5

Loading...

  1. 1

Specifications

Carbide Hand Tap:Related Image

Model Number
SEC-HT
Nominal
M x P
Chamfer
Lcf
(Selection)
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length
Lk
Square Part Width
K
M30.51.5

3
LM34611204363.2
M40.7LM35213225374
M50.8LM36016255.5374.5
M61LM36219306374.5
M81.25LM47022356.2485
M101.5LM47524397485.5
[ ! ]M6 or below have protruding centers.
[ ! ]For details about cutting tap accuracy LM, refer to the technical information (>>Click here).

For Cutting Conditions, Refer to >>Click here.

More Information


It can be used both for blind holes and through holes.
Ideal for the mass production tapping of various cast iron.

Basic Information

Thread Types Meter Tool Material Type Carbide Work Material Cast Steel (SC) / Cast Iron (FC) / Rolled Aluminum Material (AL)
Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes Coating Presence None

Please check the type/dimensions/specifications of the part SEC-HT-M10-1.5-3 in the Hand Taps - Carbide, SEC-HT series.

Products like this...

Part Number
SEC-HT-M10-1.5-1.5
SEC-HT-M3-0.5-1.5
SEC-HT-M3-0.5-3
SEC-HT-M4-0.7-1.5
SEC-HT-M4-0.7-3
SEC-HT-M5-0.8-1.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Precision Square Part Length
(mm)
Square Part Width
(mm)
1 Piece(s)Available

8 Days or more

M101.51.5 P752474LM485.5
1 Piece(s)Available

8 Days or more

M30.51.5 P461143LM363.2
1 Piece(s)Available

8 Days or more

M30.53 P461143LM363.2
1 Piece(s)Available

8 Days or more

M40.71.5 P521353LM374
1 Piece(s)Available

8 Days or more

M40.73 P521353LM374
1 Piece(s)Available

8 Days or more

M50.81.5 P60165.53LM374.5

Additional Products in this Category

Complementary Products

Tech Support