(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - High Speed Steel, Through Hole Use【10 Pieces Per Package】 (Part Numbers)

Spiral Point Taps - High Speed Steel, Through Hole Use

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Now offering the standard sizes at a limited-time-only special price (C-Value)

High-Speed Steel Point Tap:Related Image
Part Number
POT-M4-0.7
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Precision Square Part Length
(mm)
Square Part Width
(mm)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M40.7521353LM274

Loading...

  1. 1

Specifications

High-Speed Steel Point Tap:Related Image

Model Number
POT
1 Pack 10 Pieces Included
Nominal
M x P
Chamfer
Lcf
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length
Lk
Square Part Width
K
Quantity/
pack
M20.45PLM2409.5153252.510 Pieces
M30.5LM24611184363.2
M40.7LM25213205374
M50.8LM26016255.5374.5
M61LM26219286374.5
M81.25LM37022356.2385
M101.5LM37524397385.5
M121.75LM48229428.5396.5
[ ! ]This product is only sold in units of packs
[ ! ]M8 or below have protruding centers.
[ ! ]For details about cutting tap accuracy LM, refer to the technical information (>>Click here).

For Cutting Conditions, Refer to >>Click here.

More Information


Used for machining through-holes.
It is suitable for work materials where cuttings are continuously discharged such as carbon steel, alloy steel, etc.

Basic Information

Thread Types Meter Number of Chamfered Threads 5 P Tool Material Type Vanadium High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) Tap Model Point Tap Bore Model For Through Holes
Coating Presence None Quantity/Pack 10 piece

Please check the type/dimensions/specifications of the part POT-M4-0.7 in the Spiral Point Taps - High Speed Steel, Through Hole Use series.

Products like this...

Part Number
POT-M12-1.75
POT-M2-0.4
POT-M3-0.5
POT-M5-0.8
POT-M6-1
POT-M8-1.25
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Precision Square Part Length
(mm)
Square Part Width
(mm)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M121.7582298.53LM496.5

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M20.4409.5(7.5)32LM252.5

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M30.5461143LM263.2

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M50.860165.53LM274.5

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M61621963LM274.5

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M81.2570226.23LM385

Additional Products in this Category

Complementary Products

Tech Support