(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
TS-coated version of the popular threading cutter
Part Number
Configured Part Number is shown.
Part Number |
---|
TSC-XTM-M3-0.5 |
TSC-XTM-M4-0.7 |
TSC-XTM-M6-1 |
TSC-XTM-M8-1.25 |
TSC-XTM-M10-1.5 |
TSC-XTM-M12-1.75 |
TSC-XTML-M6-1 |
TSC-XTML-M8-1.25 |
TSC-XTML-M10-1.5 |
TSC-XTML-M12-1.75 |
Loading...
Model Number | Major Diameter D |
Overall Length L |
Thread Length Lc |
Shank Diameter d |
No. of Grooves | ||
Nominal M x P | |||||||
TSC-XTM | M3 | 0.5 | 2.3 | 48 | 6.7 | 6 | 3 |
M4 | 0.7 | 3 | 48 | 8.7 | 6 | 3 | |
M6 | 1 | 4.5 | 54 | 13.5 | 6 | 3 | |
M8 | 1.25 | 5.95 | 54 | 18.1 | 6 | 3 | |
M10 | 1.5 | 7.95 | 64 | 21.7 | 8 | 4 | |
M12 | 1.75 | 9.95 | 74 | 25.3 | 10 | 4 | |
TSC-XTML | M6 | 1 | 4.5 | 54 | 16.5 | 6 | 3 |
M8 | 1.25 | 5.95 | 54 | 21.88 | 6 | 3 | |
M10 | 1.5 | 7.95 | 64 | 26.25 | 8 | 4 | |
M12 | 1.75 | 9.95 | 74 | 32.4 | 10 | 4 |
● It has a TS coating with much greater oxidation resistance and hardness than conventional films, yielding a longer operational life.
● The processing time is reduced since high speed cutting is possible.
● It can be used both for blind holes and through-holes.
■Misumi Threading Cutter Product CNC Program Download Services
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy