(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Corner radius drill suppresses chipping and improves surface roughness
Part Number
Configured Part Number is shown.
TAC-CR-RFESDBA8.5
Loading...
Groove Length ℓ | Overall Length L | Shank Diameter d | ||
Diameter D | ||||
TAC-CR-RFESDRA | 3 | 28 | 66 | 6 |
3.2 | 28 | 66 | 6 | |
3.3 | 28 | 66 | 6 | |
3.8 | 36 | 74 | 6 | |
4 | 36 | 74 | 6 | |
4.2 | 36 | 74 | 6 | |
4.5 | 36 | 74 | 6 | |
5 | 44 | 82 | 6 | |
5.3 | 44 | 82 | 6 | |
5.5 | 44 | 82 | 6 | |
6 | 44 | 82 | 6 | |
6.3 | 53 | 91 | 8 | |
6.5 | 53 | 91 | 8 | |
6.8 | 53 | 91 | 8 | |
7 | 53 | 91 | 8 | |
7.8 | 53 | 91 | 8 | |
8 | 53 | 91 | 8 | |
8.5 | 61 | 103 | 10 | |
9 | 61 | 103 | 10 | |
9.3 | 61 | 103 | 10 | |
9.5 | 61 | 103 | 10 | |
10 | 61 | 103 | 10 | |
10.3 | 71 | 118 | 12 | |
10.5 | 71 | 118 | 12 | |
10.8 | 71 | 118 | 12 | |
11 | 71 | 118 | 12 | |
11.5 | 71 | 118 | 12 | |
12 | 71 | 118 | 12 | |
13 | 77 | 124 | 14 |
Hole Diameter (Drilling Diameter) D(mm) | 8.5 | Groove Length (ℓ)(mm) | 47 | Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron |
---|---|---|---|---|---|
Tool Material Type | Carbide | Overall Length (L)(mm) | 89 | Link Model | End Mill Shank |
Coating Presence | Included | Coating Type | TiAlN | Oil-Hole Presence | None |
Point Angle(°) | 140 | Thinning | Included | Shank Diameter d | 10 |
Diameter Tolerance | 0 ~ -0.015 | Tolerance of Shank Diameter | 0 ~ -0.009 |
Please check the type/dimensions/specifications of the part TAC-CR-RFESDBA8.5 in the Carbide Solid Drill Bits - End Mill Shank, with Corner Radius, TiAlN Coated, Stub, Regular series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy