(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
High-concentricity 3-flute drill* In case of poor chip flow, perform step processing according to chip flow
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Diameter D | Groove Length ℓ | Overall Length L | Shank Diameter d |
2 | 12 | 50 | 3 |
2.5 | 14 | 50 | 3 |
3 | 20 | 50 | 3 |
3.3 | 20 | 50 | 4 |
3.5 | 20 | 50 | 4 |
4 | 24 | 60 | 4 |
4.2 | 24 | 60 | 6 |
4.5 | 24 | 60 | 6 |
5 | 28 | 60 | 6 |
5.5 | 28 | 60 | 6 |
6 | 28 | 60 | 6 |
6.8 | 34 | 70 | 8 |
8 | 41 | 90 | 8 |
8.5 | 47 | 100 | 10 |
9 | 47 | 100 | 10 |
10 | 47 | 100 | 10 |
12 | 55 | 105 | 12 |
Diameter D | Groove Length ℓ | Overall Length L | Shank Diameter d |
2 | 18 | 50 | 3 |
2.5 | 22 | 50 | 3 |
3 | 28 | 66 | 4 |
3.3 | 28 | 66 | 4 |
3.5 | 28 | 66 | 4 |
4 | 36 | 74 | 4 |
4.2 | 36 | 74 | 6 |
4.5 | 36 | 74 | 6 |
5 | 44 | 82 | 6 |
5.5 | 44 | 82 | 6 |
6 | 44 | 82 | 6 |
6.5 | 53 | 91 | 8 |
8 | 53 | 91 | 8 |
8.5 | 61 | 103 | 10 |
9 | 61 | 103 | 10 |
10 | 61 | 103 | 10 |
11 | 71 | 118 | 12 |
12 | 71 | 118 | 12 |
13 | 77 | 124 | 14 |
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron | Tool Material Type | Carbide | Link Model | End Mill Shank |
---|---|---|---|---|---|
Coating Presence | Included | Coating Type | TiAlN | Oil-Hole Presence | None |
Precaution | * If the chip flow is not satisfactory, please, take the appropriate processing steps depending on the chip flow condition | Point Angle(°) | 140 | Thinning | Included |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy