(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
General-purpose shoulder milling cutter with ISO tip
Part Number
Configured Part Number is shown.
MM40F-125
Processing Applications | Side Surface / Groove | Outer Diameter D(φ) | 125 |
---|---|---|---|
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum | Mounting Method | Arbor |
Finish Classification | Rough / Medium Processing | Number of Flutes(sheet) | 8 |
a(mm) | 15.9 | Figure | 2 |
b(mm) | 10 | D1(mm) | 121 |
D2(mm) | 75 | H | 60 |
Show More | |||
E | 38 | - | - |
Show Less |
Model Number
MM40F
Major Diameter D | D1 | D2 | H | d | a | b | E | Number of Flutes | Weight (kg) | Figure |
80 | 77 | 60 | 50 | 25.4 | 9.5 | 6 | 25 | 5 | 1.2 | 1 |
100 | 98 | 75 | 60 | 31.75 | 12.7 | 8 | 32 | 6 | 2 | 2 |
125 | 121 | 75 | 60 | 38.1 | 15.9 | 10 | 38 | 8 | 3.3 | 2 |
Component Name Application Size | Locator | Wedge for Chip | Screw for Wedge | Screws for Locator | Wrench for Wedge | Wrench for Locator |
Model Number | ||||||
80 | MM40F-LCT | MM40F-CL1 | MM40F-W8L | MM40F-S5 | WMS4 | TTRX27 |
100、125 | MM40F-CL2 | MM40F-S5L |
Processing Applications | Side Surface / Groove | Outer Diameter D(φ) | 125 | Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum |
---|---|---|---|---|---|
Mounting Method | Arbor | Finish Classification | Rough / Medium Processing | Number of Flutes(sheet) | 8 |
a(mm) | 15.9 | Figure | 2 | b(mm) | 10 |
D1(mm) | 121 | D2(mm) | 75 | H | 60 |
E | 38 |
Please check the type/dimensions/specifications of the part MM40F-125 in the Shoulder Milling Cutter, Arbor Mounting Model series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy