(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
19 sizes with the shank material that can be selected according to the application
Part Number
Configured Part Number is shown.
Part Number |
---|
MMFBM-10-12-132 |
MMFBM-16-16-123 |
Part Number |
---|
Loading...
Model Number | Major Diameter D | Shank Diameter d | Overall Length L | Shank | d1 | L1 | L2 | α | Applicable Tips (>>P.765) | Accessory Screw Part Number (>>P.765) | Accessory Wrench Part Number (.>P.765) |
MMFBM (steel shank) | 8 | 12 | 132 | Steel | 6.5 | 75 | 18.5 | 1°50 | NFBM-8 | MMNJ-6240 | MMTX-207 |
10 | 12 | 132 | 8 | 75 | 21 | 1°30 | NFBM-10 | MMNJ-3429 | MMTX-208 | ||
12 | 16 | 145 | 10 | 85 | 22 | 1°30 | NFBM-12 | MMNJ-3430 | MMTX-210 | ||
160 | 10 | 25 | 13 | 11°46 | |||||||
16 | 16 | 123 | 14 | 63 | — | — | NFBM-16 | MMNJ-3431 | MMTX-215 | ||
20 | 20 | 104 | 17 | 38 | — | — | NFBM-20 | MMNJ-3432 | MMTX-220 | ||
141 | 17 | 75 | — | — | |||||||
25 | 191 | 17 | 115 | 34 | 1°50 | ||||||
25 | 25 | 166 | 21 | 90 | — | — | NFBM-25 | MMNJ-3433 | MMTX-230 | ||
32 | 32 | 133 | 26 | 53 | — | — | NFBM-30 NFBM-32 | MMNJ-3434 | MMTX-240 | ||
240 | 26 | 160 | — | — | |||||||
C-MMFBM (carbide shank) | 8 | 12 | 110 | Carbide | 6.5 | 53 | 19 | 4°10 | NFBM-8 | MMNJ-6240 | MMTX-207 |
10 | 12 | 92 | 8 | 35 | 22 | 7° | NFBM-10 | MMNJ-3429 | MMTX-208 | ||
110 | 8 | 53 | 22 | 3°30 | |||||||
132 | 8 | 75 | 22 | 2° | |||||||
12 | 12 | 110 | 10 | 53 | — | — | NFBM-12 | MMNJ-3430 | MMTX-210 | ||
16 | 145 | 10 | 85 | 22.5 | 1°20 | ||||||
16 | 16 | 123 | 14 | 63 | — | — | NFBM-16 | MMNJ-3431 | MMTX-215 | ||
20 | 20 | 141 | 17 | 75 | — | — | NFBM-20 | MMNJ-3432 | MMTX-220 |
Model Number | Component Name |
MMNJ-6240 | Screws |
MMNJ-3429 | |
MMNJ-3430 | |
MMNJ-3431 | |
MMNJ-3432 | |
MMNJ-3433 | |
MMNJ-3434 | |
MMTX-207 | Wrench |
MMTX-208 | |
MMTX-210 | |
MMTX-215 | |
MMTX-220 | |
MMTX-230 | |
MMTX-240 |
Processing Applications | Inclined Cutting | Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium | Mounting Method | Handle Model |
---|---|---|---|---|---|
Finish Classification | Finish Processing | Number of Flutes(sheet) | 1 | Applicable Tip Material Model | Carbide Coating |
Machining Application Details | Curved Surface / R-Groove / Carving | Shank Material | Steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy