(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Straight Blade End Mill for V Grooving and Chamfering, 2-Flute, Chamfering

Carbide Straight Blade End Mill for V Grooving and Chamfering, 2-Flute, Chamfering

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

Carbide Straight Blade End Mill for V Grooving and Chamfering, 2-Flute, Chamfering:Related Image
Part Number
SMEM3-[2.1-3/0.01]-[0.2-1/0.01]-[60-120/1]-[1-10/1]
SMEM4-[2.1-4/0.01]-[0.2-1/0.01]-[60-120/1]-[1-15/1]
SMEM6-[3.01-6/0.01]-[0.2-1/0.01]-[60-120/1]-[1-16/1]
SMEM8-[4.01-8/0.01]-[0.2-1/0.01]-[60-120/1]-[1-19/1]
SMEM10-[6.01-10/0.01]-[0.2-1/0.01]-[60-120/1]-[1-23/1]
SMEM12-[8.01-12/0.01]-[0.2-1/0.01]-[60-120/1]-[1-27/1]
SMEM16-[10.01-16/0.01]-[0.2-1/0.01]-[60-120/1]-[1-34/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank Diameter d
(mm)
Overall Length L
(mm)
Corners(θ)
(°)
Flute Diameter (D)
(mm)
Length Under Neck (ℓ)
(mm)
Tip Diameter (D1)
(mm)
1 Piece(s)

10 Days or more

34060 ~ 1202.1 ~ 31 ~ 100.2 ~ 1
1 Piece(s)

10 Days or more

45060 ~ 1202.1 ~ 41 ~ 150.2 ~ 1
1 Piece(s)

10 Days or more

66060 ~ 1203.01 ~ 61 ~ 160.2 ~ 1
1 Piece(s)

10 Days or more

86060 ~ 1204.01 ~ 81 ~ 190.2 ~ 1
1 Piece(s)

10 Days or more

108060 ~ 1206.01 ~ 101 ~ 230.2 ~ 1
1 Piece(s)

10 Days or more

128060 ~ 1208.01 ~ 121 ~ 270.2 ~ 1
1 Piece(s)

10 Days or more

1610060 ~ 12010.01 ~ 161 ~ 340.2 ~ 1

Loading...

  1. 1

Specifications

Carbide Straight Blade End Mill for V Grooving and Chamfering, 2-Flute, Chamfering:Related Image

[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.

Model Number   Flute Diameter
D
0.01 mm Increment Designation
Tip Diameter
D1
0.01 mm Increment Designation
Corners
θ
1° Increment Designation
Length Under Neck

1 mm Increment Designation
Overall Length
L
Shank Diameter
d
SMEM 3 2.10 ~3.00 0.20 ~ 1.00 60° - 120° 1 ~ 10 40
4 2.10 ~4.00 0.20 ~ 1.00 1 ~ 15 50
6 3.01 ~6.00 0.20 ~ 1.00 1 ~ 16 60
8 4.01 ~8.00 0.20 ~ 1.00 1 ~ 19 60
10 6.01 ~ 10.00 0.20 ~ 1.00 1 ~ 23 80
12 8.01 ~ 12.00 0.20 ~ 1.00 1 ~ 27 80
16 10.01 ~ 16.00 0.20 ~ 1.00 1 ~ 34 100



For Cutting Conditions, Refer to >>Click here.

Basic Information

Material Ultrafine Particulate Carbide

Additional Products in this Category

Complementary Products

Tech Support