(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Two radius shapes to achieve efficient processing
Part Number
Configured Part Number is shown.
Part Number |
---|
LS-SRRM4-[3.01-4/0.01]-[0.1-1.9/0.01]-[2-15/0.5]-[F,T] |
LS-SRRM6-[3.01-6/0.01]-[0.1-2.9/0.01]-[3-24/0.5]-[F,T] |
LS-SRRM8-[4.01-8/0.01]-[0.1-3.9/0.01]-[4-28/0.5]-[F,T] |
LS-SRRM10-[6.01-10/0.01]-[0.1-4.9/0.01]-[5-35/0.5]-[F,T] |
LS-SRRM12-[8.01-12/0.01]-[0.1-5.9/0.01]-[6-36/0.5]-[F,T] |
SRRM4-[3.01-4/0.01]-[0.1-1.9/0.01]-[2-15/0.5]-[F,T] |
SRRM6-[3.01-6/0.01]-[0.1-2.9/0.01]-[3-24/0.5]-[F,T] |
SRRM8-[4.01-8/0.01]-[0.1-3.9/0.01]-[4-28/0.5]-[F,T] |
SRRM10-[6.01-10/0.01]-[0.1-4.9/0.01]-[5-35/0.5]-[F,T] |
SRRM12-[8.01-12/0.01]-[0.1-5.9/0.01]-[6-36/0.5]-[F,T] |
SRRM16-[10.01-16/0.01]-[0.1-7.9/0.01]-[8-48/0.5]-[F,T] |
Loading...
[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.
Model Number | Flute Diameter D 0.01 mm Increment Designation |
Radius R 0.01 mm Increment Designation |
Flute Length ℓ 0.5 mm Increment Designation |
Bottom Blade Shape (Selection) |
Overall Length L |
||
Shank Diameter d |
|||||||
SRRM | LS-SRRM | ||||||
SRRM LS-SRRM (Long Shank) |
4 | 3.01 ~4.00 | 0.10 ≤ R ≤ (D - 0.2) / 2 | 2.0 ~ 15.0 | T (Dished) F (Flat) Bottom Blade Shape >>P.608 |
50 | 80 |
6 | 3.01 ~6.00 | 3.0 ~ 24.0 | 60 | 90 | |||
8 | 4.01 ~8.00 | 4.0 ~ 28.0 | 60 | 90 | |||
10 | 6.01 ~ 10.00 | 5.0 ~ 35.0 | 80 | 120 | |||
12 | 8.01 ~ 12.00 | 6.0 ~ 36.0 | 80 | 120 | |||
16 | 10.01 ~ 16.00 | 8.0 ~ 48.0 | 100 | - |
For Cutting Conditions, Refer to >>Click here.
Material | Ultrafine Particulate Carbide |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy