(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Straight Blade Ball End Mill, 2-Flute, Rounded Inner Model

Carbide Straight Blade Ball End Mill, 2-Flute, Rounded Inner Model

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

Carbide Straight Blade Ball End Mill, 2-Flute, Rounded Inner Model:Related Image
Part Number
SBCREM4-[1.36-1.85/0.01]-[2-10/0.5]-[0.1-0.59/0.01]
SBCREM6-[1.86-2.85/0.01]-[3-12/0.5]-[0.1-1.09/0.01]
SBCREM8-[2.86-3.85/0.01]-[4-14/0.5]-[0.1-1.09/0.01]
SBCREM10-[3.86-4.85/0.01]-[5-15/0.5]-[0.1-1.09/0.01]
SBCREM12-[4.86-5.85/0.01]-[6-15/0.5]-[0.1-1.09/0.01]
SBCREM16-[5.86-7.85/0.01]-[8-15/0.5]-[0.1-2.09/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank Diameter d
(mm)
Overall Length L
(mm)
Flute Length (ℓ)
(mm)
Innar R (CR)
(mm)
Tip (R)
(mm)
1 Piece(s)

10 Days or more

4502 ~ 100.1 ~ 0.591.36 ~ 1.85
1 Piece(s)

10 Days or more

6603 ~ 120.1 ~ 1.091.86 ~ 2.85
1 Piece(s)

10 Days or more

8604 ~ 140.1 ~ 1.092.86 ~ 3.85
1 Piece(s)

10 Days or more

10805 ~ 150.1 ~ 1.093.86 ~ 4.85
1 Piece(s)

10 Days or more

12806 ~ 150.1 ~ 1.094.86 ~ 5.85
1 Piece(s)

10 Days or more

161008 ~ 150.1 ~ 2.095.86 ~ 7.85

Loading...

  1. 1

Specifications

Carbide Straight Blade Ball End Mill, 2-Flute, Rounded Inner Model:Related Image

[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.

Model Number   Tip
R
0.01 mm Increment Designation
Flute Length

0.5 mm Increment Designation
Inner Curve
CR
0.01 mm Increment Designation
Large Diameter
D1
Outer Diameter
D
Overall Length
L
Shank Diameter
d
SBCREM 4 1.36 ~ 1.85 2.0 ~ 10.0 0.10 ≤ CR ≤ (d - D - 0.1) / 2 2CR + D + 0.1 R x 2 50
6 1.86 ~ 2.85 3.0 ~ 12.0 60
8 2.86 ~ 3.85 4.0 ~ 14.0 60
10 3.86 ~ 4.85 5.0 ~ 15.0 80
12 4.86 ~ 5.85 6.0 ~ 15.0 80
16 5.86 ~ 7.85 8.0 ~ 15.0 100



For Cutting Conditions, Refer to >>Click here.

Basic Information

Material Ultrafine Particulate Carbide Outer Diameter D(mm) R x 2 Large Diameter D1(mm) 2CR + D + 0.1

Additional Products in this Category

Complementary Products

Tech Support