(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Dimension-specifiable type with standard ball shape
Part Number
Configured Part Number is shown.
Part Number |
---|
LS-SBEM3-[0.3-1.5/0.01]-[0.5-15/0.5] |
LS-SBEM4-[1.51-2/0.01]-[0.5-20/0.5] |
LS-SBEM6-[2.01-3/0.01]-[3-24/0.5] |
LS-SBEM8-[3.01-4/0.01]-[4-28/0.5] |
LS-SBEM10-[4.01-5/0.01]-[5-35/0.5] |
LS-SBEM12-[5.01-6/0.01]-[6-36/0.5] |
SBEM3-[0.3-1.5/0.01]-[0.5-15/0.5] |
SBEM4-[1.51-2/0.01]-[0.5-20/0.5] |
SBEM6-[2.01-3/0.01]-[3-24/0.5] |
SBEM8-[3.01-4/0.01]-[4-28/0.5] |
SBEM10-[4.01-5/0.01]-[5-35/0.5] |
SBEM12-[5.01-6/0.01]-[6-36/0.5] |
SBEM16-[6.01-8/0.01]-[8-48/0.5] |
Part Number |
---|
Loading...
[ ! ]Even if dimensions within the specifiable range are specified, depending on the combination of each dimension some products may be unable to be manufactured.
Model Number | Tip R 0.01 mm Increment Designation |
Flute Length ℓ 0.5 mm Increment Designation |
Outer Diameter D |
Overall Length L |
||
Shank Diameter d |
||||||
SBEM | LS-SBEM | |||||
SBEM LS-SBEM (Long Shank) |
3 | 0.30 ~ 0.50 | 0.5 ~ 1.0 | R x 2 | 40 | 60 |
0.51 ~ 0.75 | 0.5 ~ 5.0 | 40 | 60 | |||
0.76 ~ 1.00 | 0.5 ~ 10.0 | 40 | 60 | |||
1.01 ~ 1.50 | 0.5 ~ 15.0 | 40 | 60 | |||
4 | 1.51 ~ 2.00 | 0.5 ~ 20.0 | 50 | 80 | ||
6 | 2.01 ~ 3.00 | 3.0 ~ 24.0 | 60 | 90 | ||
8 | 3.01 ~ 4.00 | 4.0 ~ 28.0 | 60 | 90 | ||
10 | 4.01 ~ 5.00 | 5.0 ~ 35.0 | 80 | 120 | ||
12 | 5.01 ~ 6.00 | 6.0 ~ 36.0 | 80 | 120 | ||
16 | 6.01 ~ 8.00 | 8.0 ~ 48.0 | 100 | - |
For Cutting Conditions, Refer to >>Click here.
Material | Ultrafine Particulate Carbide | Outer Diameter D(mm) | R x 2 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy