(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High-Speed Steel Corner C End Mill, 2-Flute/Regular Model

High-Speed Steel Corner C End Mill, 2-Flute/Regular Model

Click this image to zoom it.

Move the mouse over the image to zoom

End mill series with the C surface that can be selected in 0.1 mm increments

  • Non-Coated
  • 2 Flutes
  • R (Regular)

High-Speed Steel Corner C End Mill, 2-Flute / Regular Model:Related Image

Part Number
CEM2R3-C[0.1-0.7/0.1]
CEM2R4-C[0.1-1/0.1]
CEM2R5-C[0.1-1/0.1]
CEM2R6-C[0.1-1.2/0.1]
CEM2R7-C[0.1-1.4/0.1]
CEM2R8-C[0.1-1.4/0.1]
CEM2R9-C[0.1-2/0.1]
CEM2R10-C[0.1-3/0.1]
CEM2R11-C[0.1-3/0.1]
CEM2R12-C[0.1-3/0.1]
CEM2R13-C[0.1-3.5/0.1]
CEM2R14-C[0.1-3.5/0.1]
CEM2R15-C[0.1-4/0.1]
CEM2R16-C[0.1-4/0.1]
CEM2R18-C[0.1-4/0.1]
CEM2R20-C[0.1-5/0.1]
CEM2R25-C[0.1-5/0.1]
V-CEM2R3-C[0.1-0.7/0.1]
V-CEM2R4-C[0.1-1/0.1]
V-CEM2R5-C[0.1-1/0.1]
V-CEM2R6-C[0.1-1.2/0.1]
V-CEM2R7-C[0.1-1.4/0.1]
V-CEM2R8-C[0.1-1.4/0.1]
V-CEM2R9-C[0.1-2/0.1]
V-CEM2R10-C[0.1-3/0.1]
V-CEM2R11-C[0.1-3/0.1]
V-CEM2R12-C[0.1-3/0.1]
V-CEM2R13-C[0.1-3.5/0.1]
V-CEM2R14-C[0.1-3.5/0.1]
V-CEM2R15-C[0.1-4/0.1]
V-CEM2R16-C[0.1-4/0.1]
V-CEM2R18-C[0.1-4/0.1]
V-CEM2R20-C[0.1-4.5/0.1]
V-CEM2R25-C[0.1-5/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Coating Overall Length (L)
(mm)
Corner (C)
(mm)
Under Neck Angle (θ)
1 Piece(s)

10 Days or more

3106Non-Coated500.1 ~ 0.715°
1 Piece(s)

10 Days or more

4128Non-Coated600.1 ~ 115°
1 Piece(s)

10 Days or more

5158Non-Coated600.1 ~ 115°
1 Piece(s)

10 Days or more

6158Non-Coated600.1 ~ 1.215°
1 Piece(s)

10 Days or more

72010Non-Coated600.1 ~ 1.415°
1 Piece(s)

10 Days or more

82010Non-Coated600.1 ~ 1.415°
1 Piece(s)

10 Days or more

92510Non-Coated700.1 ~ 215°
1 Piece(s)

10 Days or more

102510Non-Coated700.1 ~ 3-
1 Piece(s)

10 Days or more

113012Non-Coated800.1 ~ 315°
1 Piece(s)

10 Days or more

123012Non-Coated800.1 ~ 3-
1 Piece(s)

10 Days or more

133512Non-Coated850.1 ~ 3.5-
1 Piece(s)

10 Days or more

143516Non-Coated900.1 ~ 3.515°
1 Piece(s)

10 Days or more

154016Non-Coated950.1 ~ 415°
1 Piece(s)

10 Days or more

164016Non-Coated950.1 ~ 4-
1 Piece(s)

10 Days or more

184016Non-Coated950.1 ~ 4-
1 Piece(s)

10 Days or more

204520Non-Coated1100.1 ~ 5-
1 Piece(s)

10 Days or more

256025Non-Coated1300.1 ~ 5-
1 Piece(s)

16 Days or more

3106TiCN500.1 ~ 0.715°
1 Piece(s)

16 Days or more

4128TiCN600.1 ~ 115°
1 Piece(s)

16 Days or more

5158TiCN600.1 ~ 115°
1 Piece(s)

16 Days or more

6158TiCN600.1 ~ 1.215°
1 Piece(s)

16 Days or more

72010TiCN600.1 ~ 1.415°
1 Piece(s)

16 Days or more

82010TiCN600.1 ~ 1.415°
1 Piece(s)

16 Days or more

92510TiCN700.1 ~ 215°
1 Piece(s)

16 Days or more

102510TiCN700.1 ~ 3-
1 Piece(s)

16 Days or more

113012TiCN800.1 ~ 315°
1 Piece(s)

16 Days or more

123012TiCN800.1 ~ 3-
1 Piece(s)

16 Days or more

133512TiCN850.1 ~ 3.5-
1 Piece(s)

16 Days or more

143516TiCN900.1 ~ 3.515°
1 Piece(s)

16 Days or more

154016TiCN950.1 ~ 415°
1 Piece(s)

16 Days or more

164016TiCN950.1 ~ 4-
1 Piece(s)

16 Days or more

184016TiCN950.1 ~ 4-
1 Piece(s)

16 Days or more

204520TiCN1100.1 ~ 4.5-
1 Piece(s)

16 Days or more

256025TiCN1300.1 ~ 5-

Loading...

  1. 1

Specifications

High-Speed Steel Corner C End Mill, 2-Flute / Regular Model:Related Image

Model Number   Corner
C
0.1 mm Increment Designation
Flute Length
Under Neck Angle
θ
Overall Length
L
Shank Diameter
d
Outer Diameter
D
CEM2R
(Non-Coated Type)

V-CEM2R
(TiCN Coating Type)
3 0.1 ~ 0.7 10 15° 50 6
4 0.1 ~ 1.0 12 15° 60 8
5 0.1 ~ 1.0 15 15° 60 8
6 0.1 ~ 1.2 15 15° 60 8
7 0.1 ~ 1.4 20 15° 60 10
8 0.1 ~ 1.4 20 15° 60 10
9 0.1 ~ 2.0 25 15° 70 10
10 0.1 ~ 3.0 25 70 10
11 0.1 ~ 3.0 30 15° 80 12
12 0.1 ~ 3.0 30 80 12
13 0.1 ~ 3.5 35 85 12
14 0.1 ~ 3.5 35 15° 90 16
15 0.1 ~ 4.0 40 15° 95 16
16 0.1 ~ 4.0 40 95 16
18 0.1 ~ 4.0 40 95 16
20 0.1 ~ 4.5 45 110 20
25 0.1 ~ 5.0 60 130 25

[ ! ]Since additional processing is given to EM2R, the flute length (ℓ) and total length (L) are somewhat shorter than the indicated dimensions.
For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper Type of Flute Square Number of Flutes(sheet) 2
Tool Material Type Cobalt High-Speed Steel Processing Applications Flat Surface / Side Surface / Groove Helix Angle (θ) Standard Helix (30 to 40°)
Base-Blade Availability Included Tolerance(mm) 0 ~ -0.03

Additional Products in this Category

Complementary Products

Tech Support