(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Selectively used depending on the purpose of finishing or roughing
Part Number
Configured Part Number is shown.
Part Number |
---|
BEM2R1.5 |
BEM2R2 |
BEM2R2.5 |
BEM2R3 |
BEM2R4 |
BEM2R5 |
BEM2R6 |
BEM2R7 |
BEM2R8 |
BEM2R9 |
BEM2R10 |
Loading...
Model Number | Outer Diameter D |
Flute Length ℓ |
Under Neck Angle θ |
Overall Length L |
Shank Diameter d |
|
Tip R |
||||||
BEM2R | 1.5 | 3 | 8 | 15° | 56 | 6 |
2 | 4 | 11 | 15° | 63 | 6 | |
2.5 | 5 | 13 | 15° | 68 | 6 | |
3 | 6 | 13 | — | 68 | 6 | |
4 | 8 | 19 | — | 82 | 8 | |
5 | 10 | 22 | — | 95 | 10 | |
6 | 12 | 26 | — | 110 | 12 | |
7 | 14 | 26 | — | 110 | 12 | |
8 | 16 | 32 | — | 123 | 16 | |
9 | 18 | 32 | — | 123 | 16 | |
10 | 20 | 38 | — | 141 | 20 |
For Cutting Conditions, Refer to >>Click here.
Work Material | General Steel / Cast Iron / Aluminum / Copper | Tool Material Type | Cobalt High-Speed Steel | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | Non-Coated | Processing Applications | Curved Surface / Carving / R-Groove | R Precision(µm) | ±0.02 |
Twisted Helix | Available |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy