(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

TiCN Coated High-Speed Steel Ball End Mill, 4-Flute/Regular

TiCN Coated High-Speed Steel Ball End Mill, 4-Flute/Regular

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Selectively used depending on the purpose of finishing or roughing

  • TiCN
  • 4 Flutes
  • R (Regular)

TiCN Coated High-Speed Steel Ball End Mill, 4-Flute / Regular:Related Image

Part Number
V-RFBEMR4
V-RFBEMR5
V-RFBEMR6
V-RFBEMR7
V-RFBEMR8
V-RFBEMR9
V-RFBEMR10
V-RFBEMR12.5
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Outer Diameter D
(mm)
Tolerance of OD
(mm)
1 Piece(s)Available

8 Days or more

4209088±0.075
1 Piece(s)Available

8 Days or more

5251001010±0.075
1 Piece(s)Available

8 Days or more

6321151212±0.090
1 Piece(s)Available

8 Days or more

7321151214±0.090
1 Piece(s)Available

8 Days or more

8361301616±0.090
1 Piece(s)Available

8 Days or more

9401301618±0.090
1 Piece(s)Available

8 Days or more

10451452020±0.105
1 Piece(s)Available

8 Days or more

12.5501652525±0.105

Loading...

  1. 1

Specifications

TiCN Coated High-Speed Steel Ball End Mill, 4-Flute / Regular:Related Image

Model Number   Outer Diameter
D
Flute Length
Overall Length
L
Shank Diameter
d
Tip
R
V-RFBEMR 4 8 20 90 8
5 10 25 100 10
6 12 32 115 12
7 14 32 115 12
8 16 36 130 16
9 18 40 130 16
10 20 45 145 20
12.5 25 50 165 25


For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper Tool Material Type Cobalt High-Speed Steel Number of Flutes(sheet) 4
Coating TiCN Processing Applications Curved Surface / Carving / R-Groove Twisted Helix Available

Additional Products in this Category

Complementary Products

Tech Support