(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AS Coated High-Speed Steel Roughing End Mill, Long, Center Cut

AS Coated High-Speed Steel Roughing End Mill, Long, Center Cut

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

High-speed steel roughing end mill that achieves both the machining performance and low price

  • AS
  • 4 Flutes
  • L (Long)

AS Coated High-Speed Steel Roughing End Mill, Long, Center Cut:Related Image

Part Number
AS-RFEML10
AS-RFEML12
AS-RFEML14
AS-RFEML15
AS-RFEML16
AS-RFEML18
AS-RFEML20
AS-RFEML22
AS-RFEML25
AS-RFEML28
AS-RFEML30
AS-RFEML32
AS-RFEML35
AS-RFEML40
AS-RFEML45
AS-RFEML50
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Processing Applications Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Corner Chamfering C
(mm)
Tolerance
(mm)
1 Piece(s)Available

8 Days or more

10454Flat Surface / Side Surface / Groove / Inclined Cutting1095-±0.075
1 Piece(s)Available

8 Days or more

12534Flat Surface / Side Surface / Groove / Inclined Cutting121100.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

14534Flat Surface / Side Surface / Groove / Inclined Cutting121100.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

15534Flat Surface / Side Surface / Groove / Inclined Cutting121100.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

16634Flat Surface / Side Surface / Groove / Inclined Cutting161230.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

18634Flat Surface / Side Surface / Groove / Inclined Cutting161230.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

20754Flat Surface / Side Surface / Groove / Inclined Cutting201410.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

22754Flat Surface / Side Surface / Groove / Inclined Cutting201410.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

25904Flat Surface / Side Surface / Groove / Inclined Cutting251660.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

28905Flat Surface / Side Surface / Inclined Cutting251660.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

30905Flat Surface / Side Surface / Inclined Cutting251660.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

321066Flat Surface / Side Surface / Inclined Cutting321860.3 ~ 0.9±0.107
1 Piece(s)Available

8 Days or more

351066Flat Surface / Side Surface / Inclined Cutting321860.3 ~ 0.9±0.107
1 Piece(s)Available

8 Days or more

401256Flat Surface / Side Surface / Inclined Cutting322050.3 ~ 0.9±0.107
1 Piece(s)Available

8 Days or more

451256Flat Surface / Side Surface / Inclined Cutting422270.3 ~ 0.9±0.107
1 Piece(s)Available

8 Days or more

501506Flat Surface / Side Surface / Inclined Cutting422520.3 ~ 0.9±0.107

Loading...

  1. 1

Specifications

AS Coated High-Speed Steel Roughing End Mill, Long, Center Cut:Related Image

Model Number
AS-RFEML 

Outer Diameter
D
Flute Length
Overall Length
L
Shank Diameter
d
Corner Chamfering
C
Number of Flutes
Z
10 45 95 10 4
12 53 110 12 0.2 ~ 0.7 4
14 53 110 12 0.2 ~ 0.7 4
15 53 110 12 0.2 ~ 0.7 4
16 63 123 16 0.3 ~ 0.9 4
18 63 123 16 0.3 ~ 0.9 4
20 75 141 20 0.3 ~ 0.9 4
22 75 141 20 0.3 ~ 0.9 4



Outer Diameter
D
Flute Length
Overall Length
L
Shank Diameter
d
Corner Chamfering
C
Number of Flutes
Z
25 90 166 25 0.3 ~ 0.9 4
28 90 166 25 0.3 ~ 0.9 5
30 90 166 25 0.3 ~ 0.9 5
32 106 186 32 0.3 ~ 0.9 6
35 106 186 32 0.3 ~ 0.9 6
40 125 205 32 0.3 ~ 0.9 6
45 125 227 42 0.3 ~ 0.9 6
50 150 252 42 0.3 ~ 0.9 6


For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper Type of Flute Roughing Tool Material Type Cobalt High-Speed Steel
Coating For High Hardness (Silicone-Based) Helix Angle (θ) Standard Helix (30 to 40°) Base-Blade Availability Included

Additional Products in this Category

Complementary Products

Tech Support