(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

XAL Series Carbide Square End Mill, 4-Flute/2.5D Flute Length Model

XAL Series Carbide Square End Mill, 4-Flute/2.5D Flute Length Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The Misumi's original fine intermediate blade length is available at a reasonable price[C-Value]

  • XAL
  • General Steel
  • 4 Flutes
XAL Series Carbide Square End Mill, 4-Flute / 2.5D Flute Length Model:Related Image
Part Number
XAL-EM4SR1.5
XAL-EM4SR2
XAL-EM4SR3
XAL-EM4SR4
XAL-EM4SR5
XAL-EM4SR6
XAL-EM4SR8
XAL-EM4SR10
XAL-EM4SR12
XAL-EM4SR16
XAL-PEM4SR3
XAL-PEM4SR4
XAL-PEM4SR5
XAL-PEM4SR6
XAL-PEM4SR7
XAL-PEM4SR8
XAL-PEM4SR10
XAL-PEM4SR12
XAL-PEM4SR16
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Geometry Figure
1 Piece(s)Available

8 Days or more

1.53.75445With Lead1
1 Piece(s)Available

8 Days or more

25445With Lead1
1 Piece(s)Available

8 Days or more

37.5645With Lead1
1 Piece(s)Available

8 Days or more

410650With Lead1
1 Piece(s)Available

8 Days or more

512.5655With Lead1
1 Piece(s)Available

8 Days or more

615660With Lead2
1 Piece(s)Available

8 Days or more

820870With Lead2
1 Piece(s)Available

8 Days or more

10251080With Lead2
1 Piece(s)Available

8 Days or more

12301285With Lead2
1 Piece(s)Available

8 Days or more

164016105With Lead2
1 Piece(s)Available

8 Days or more

37.5645Sharp Corner1
1 Piece(s)Available

8 Days or more

410650Sharp Corner1
1 Piece(s)Available

8 Days or more

512.5655Sharp Corner1
1 Piece(s)Available

8 Days or more

615660Sharp Corner2
1 Piece(s)Available

8 Days or more

717.5860Sharp Corner1
1 Piece(s)Available

8 Days or more

820870Sharp Corner2
1 Piece(s)Available

8 Days or more

10251080Sharp Corner2
1 Piece(s)Available

8 Days or more

12301285Sharp Corner2
1 Piece(s)Available

8 Days or more

164016105Sharp Corner2

Loading...

  1. 1

Specifications

XAL Series Carbide Square End Mill, 4-Flute / 2.5D Flute Length Model:Related Image

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Figure Standards Y/N
Outer Diameter
D
Standard Sharp Edge
XAL-EM4SR
(Standard)

XAL-PEM4SR
(Sharp Edge)
1.5 3.75 45 4 1 No Standards
2 5 45 4 1 No Standards
3 7.5 45 6 1
4 10 50 6 1
5 12.5 55 6 1
6 15 60 6 2
7 17.5 60 8 1 No Standards
8 20 70 8 2
10 25 80 10 2
12 30 85 12 2
16 40 105 16 2

More Information


An affordable set price that moves according to quantity from 3 pieces and up.
The XAL coating with excellent lubricity delivers stable wear-resistant performance, especially when milling mild steel, giving improved shape accuracy to the machined objects.
The flute length is between that of short flutes and regular flutes, with a 2.5 times larger flute diameter.
[ ! ]The XAL coating does not have conductive properties. Cannot be used with conduction model tool setters.

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 4 Model Square
Coating For General Steel (AlCrN etc.) Processing Applications Flat Surface / Side Surface / Inclined Cutting Helix Angle (θ) Standard Helix (30 to 40°)
Additional Classification Stocked Product Tolerance of OD(mm) 0 ~ -0.02 ● Inventory Product □ Manufacturer Product

Additional Products in this Category

Complementary Products

Tech Support