(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Japan-Made SDKN42 Type (Cermet)
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Model Number | Material (Selection) | Shape | Meter Nominal | |||||
Cermet | Carbide (M Type) | Carbide (K Type) | Carbide Coating | PCD | ||||
N X R 5 0 | U X R 2 5 | G X R 1 5 | S M 2 2 5 | T A 3 2 5 | M D M 2 0 | |||
TPCN32PDR | ● | ![]() | TPCN1203PDR | |||||
● | ● | |||||||
TPEN32PDSR | ● | TPEN1203PDSR | ||||||
TPCN43PDR | ● | ● | ![]() | TPCN2204PDR | ||||
● | ||||||||
TPKN43PDR | ● | TPKN2204PDR | ||||||
TPEN43PDSR | ● | ● | TPEN2204PDSR | |||||
TEEN32PER | ● | ![]() | TEEN1603PER | |||||
● | ||||||||
TEEN32PESR | ● | TEEN1603PESR | ||||||
TEEN32PER | ● | ![]() | TEEN1603R | |||||
TEEN43PER | ● | ● | ● | ![]() | TEEN2204PER | |||
TEKN43PER | ● | TEKN2204PER | ||||||
TEEN43PESR | ● | ● | TEEN2204PESR | |||||
TEEN43PER | ● | ![]() | TEEN2204R |
Mitsubishi | Sumitomo | Tungaloy | Kyocera | Misumi Model Number |
SDKN1203AEN-NX2525 SDKN1203AETN-NX4545 SDKN1203AEZN-NX2525 | SDKN42MT-T250A SDKN42MT-T1200A | SDKN42ZTN-NS740 SDKN42ZTN-N308 | SDKN1203AUTN-TN60 SDKN1203AUTN-TN100M | SDKN42AEN-NXR50 |
SDKN1504AEN-NX2525 SDKN1504AETN-NX4545 SDKN1504AEZN-NX2525 | SDKN53MT-T250A | SDKN53ZTN-NS740 | SDKN1504AUTN-TN60 SDKN1504AUTN-TN100M | SDKN53AEN-NXR50 |
SEKN1203AFTN1-NX2525 SEKN1203AFTN-NX4545 | SEKN42MT-T250A | SEKN42AFTN16-NS740 | SEKN1203AFTN-TN100M | SEKN42AFN-NXR50 |
SEKN1504AFTN1-NX2525 SEKN1504AFTN-NX4545 | SEKN53MT-T250A | SEKN1504AGTN-NS740 | — | SEKN53AFN-NXR50 |
TPKN2204PDR-NX2525 TPKN2204PDR-NX4545 | TPCH43TR-T250A TPCH43TR-T1200A | TPKN43ZTR-NS740 TPKN43ZTR-N308 | TPKN2204PDTR-TN60 TPKN2204PDTR-TN100M | TPKN43PDR-NXR50 |
TEKN2204PETR1-NX2525 TEKN2204PETR-NX4545 TEKN2204PEZR-NX2525 | TEKN43TR-T250A | — | TEKN2204PTTR-TN60 TEKN2204PTTR-TN100M | TEKN43PER-NXR50 |
Shape (First Character in Model Number) | T (Triangular) | No. of Usable Corners | 3 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy