(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roughing Ball Cutter, Tip

Roughing Ball Cutter, Tip

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Shape First Character In Model Number: Others
•No. of Usable Corner: 2
•Clearance Angle: Others

Part Number

Configured Part Number is shown.

Roughing Ball Cutter, Tip:Related Image

Part Number
NRBM-10-31-PR5040
NRBM-12-51-PR5040
NRBM-25-71-OR5000
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Breaker Material - Carbide Coating End Mill Major Diameter D
(mm)
d1
(mm)
S
(mm)
1 Piece(s)Available

8 Days or more

Steel / Stainless Steel / High-Hardness Material31PR5040102.21.7
1 Piece(s)Available

8 Days or more

Steel / Stainless Steel / High-Hardness Material51PR5040122.92.38
1 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy71OR5000254.74.76
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Breaker Material - Carbide Coating End Mill Major Diameter D
(mm)
d1
(mm)
S
(mm)

Loading...

  1. 1

Specifications

Roughing Ball Cutter, Tip:Related Image

 Model Number
NRBM

End Mill
Major Diameter
D
Breaker Material (Selection) S d1
Carbide Coating
KR5005 KR5020 PR5040 OR5000
10 31     1.7 2.2
12 51     2.38 2.9
16 51     3.18 2.9
71      
20 51     3.97 4.0
71      
25 51     4.76 4.7
71      
32 51     6.35 5.9
71      


Material information >>Click here.

More Information

● Breaker Selection Criteria
Roughing Ball Cutter, Tip:Related Image

Basic Information

Shape (First Character in Model Number) Others Clearance Angle Others No. of Usable Corners 2

Additional Products in this Category

Complementary Products

Tech Support