(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Small radius type that prevents cutter marks on resin
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Model Number | Shank Diameter d |
Flute Length ℓ |
Overall Length L |
Figure | |||
Outer Diameter D |
Shank Diameter d |
Radius R |
|||||
SEC-CR-PLEM2R | 1 | - | 0.2 | 4 | 3 | 50 | 1 |
2 | - | 0.2 | 4 | 6 | 55 | 1 | |
3 | 6 | 0.2 | 6 | 9 | 60 | 1 | |
3 | 3 | 0.2 | 3 | 9 | 60 | 2 | |
4 | 6 | 0.2 | 6 | 12 | 60 | 1 | |
4 | 4 | 0.2 | 4 | 12 | 60 | 2 | |
5 | - | 0.2 | 6 | 15 | 60 | 1 | |
6 | - | 0.2 | 6 | 18 | 60 | 2 | |
8 | - | 0.2 | 8 | 24 | 80 | 2 | |
10 | - | 0.2 | 10 | 30 | 80 | 2 |
[ ! ]For shank diameter (d) specifications listed in blue, specify a outer diameter (D), radius (R) and shank diameter (d).
For Cutting Conditions, Refer to >>Click here.
● A cutting edge shape that is ideal for machining resin.
● Suitable for machining aluminum, copper and other non-ferrous materials.
● The radius prevention mechanism is also useful to prevent chipping.
R Size(mm) | 0.2 | Work Material | Aluminum Alloy / Copper Alloy / Graphite / Resin | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Model | Regular Type | Processing Applications | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | Coating | Non-Coated |
Helix Angle (Θ) | Standard Helix (30 to 40°) | R Precision(µm) | ±0.02 | Additional Classification | Stocked Product |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy