(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The radius-equipped type prevents cutter marks and also shows effectiveness in improving the surface roughness
Part Number
Configured Part Number is shown.
Part Number |
---|
DLC-CR-ALHEM3R2-R0.2 |
DLC-CR-ALHEM3R3-R0.5 |
DLC-CR-ALHEM3R4-R0.5 |
DLC-CR-ALHEM3R5-R0.5 |
DLC-CR-ALHEM3R6-R0.5 |
DLC-CR-ALHEM3R8-R1 |
DLC-CR-ALHEM3R10-R1 |
DLC-CR-ALHEM3R12-R1 |
SN-DLC-CR-ALHEM3R6-R0.5-[23-37/1]-18 |
SN-DLC-CR-ALHEM3R8-R1-[29-41/1]-24 |
SN-DLC-CR-ALHEM3R10-R1-[35-45/1]-30 |
SN-DLC-CR-ALHEM3R12-R1-[41-50/1]-36 |
SNR-DLC-CR-ALHEM3R6-R0.5-[23-37/1]-[5-18/1] |
SNR-DLC-CR-ALHEM3R8-R1-[29-41/1]-[5-24/1] |
SNR-DLC-CR-ALHEM3R10-R1-[35-45/1]-[5-30/1] |
SNR-DLC-CR-ALHEM3R12-R1-[41-50/1]-[5-36/1] |
Loading...
Model Number
DLC-CR-ALHEM3R (Stocked Product) / T-SEC-ALHEM3R□□-DC (Manufactured Product)
Outer Diameter D |
Radius R Select (Stocked Product) CR 0.1mm (Manufactured Product) Increment Designation |
Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure | ● Stocked Product □ Manufactured Product |
||
2 | 0.2 | 6 | 40 | 4 | 1 | ● | ||
3 | 0.5 | 9 | 50 | 6 | 1 | ● | ||
4 | 0.5 | 12 | 50 | 6 | 1 | ● | ||
0.1 - 1.0 | □ | |||||||
5 | 0.5 | 15 | 55 | 6 | 1 | ● | ||
0.1 - 1.5 | □ | |||||||
6 | 0.5 | 18 | 55 | 6 | 2 | ● | ||
0.1 - 2.0 | □ | |||||||
8 | 1 | 24 | 65 | 8 | 2 | ● | ||
0.1 - 3.0 | □ | |||||||
10 | 1 | 30 | 75 | 10 | 2 | ● | ||
0.1 - 3.0 | □ | |||||||
12 | 1 | 36 | 80 | 12 | 2 | ● | ||
0.1 - 3.0 | □ | |||||||
16 | 0.1 - 3.0 | 48 | 110 | 16 | 2 | □ | ||
20 | 0.1 - 3.0 | 60 | 130 | 20 | 2 | □ |
[ ! ]The flute length (ℓ) and total length (L) is approximately D x 0.5 shorter (up to approximately 5 mm) for manufactured products.
For Cutting Conditions, Refer to >>Click here.
● The DLC coating has excellent wear resistance and deposition resistant properties
that make it ideal for machining non-ferrous metals such as aluminum and copper.
● The radial blade tip is also useful to prevent chipping.
Work Material | Aluminum Alloy / Copper Alloy / Resin | Number of Flutes(sheet) | 3 | Model | Regular Type |
---|---|---|---|---|---|
Processing Applications | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Coating | DLC | Helix Angle (Θ) | Powerful Helix (45° to 60°) |
R Precision(µm) | ±0.02 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy