(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Square End Mill for Aluminum Machining, 3-Flute/Stub, Slim Shank Model

Carbide Square End Mill for Aluminum Machining, 3-Flute/Stub, Slim Shank Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

2 types that are recommended in the standing-wall machining of aluminum

  • Non-Coated
  • Aluminum
  • 3 Flutes
  • B (Stub)

Carbide Square End Mill for Aluminum Machining, 3-Flute / Stub, Slim Shank Model:Related Image

Part Number
SEC-SS-ALHEM3B6.2
SEC-SS-ALHEM3B8.2
SEC-SS-ALHEM3B10.2
SEC-SS-ALHEM3B12.2
SEC-SS-ALHEM3B16.2
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

6.29680
1 Piece(s)Available

8 Days or more

8.2128100
1 Piece(s)Available

8 Days or more

10.21510130
1 Piece(s)Available

8 Days or more

12.21812150
1 Piece(s)Available

8 Days or more

16.22416180

Loading...

  1. 1

Specifications

Carbide Square End Mill for Aluminum Machining, 3-Flute / Stub, Slim Shank Model:Related Image

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Figure
Outer Diameter
D
SEC-SS-ALHEM3B 6.2 9 80 6 2
8.2 12 100 8 2
10.2 15 130 10 2
12.2 18 150 12 2
16.2 24 180 16 2



For Cutting Conditions, Refer to >>Click here.

More Information


Adopts a sharp cutting edge that prevents the built-up edge that is unique to aluminum.
The shank relief also makes it suitable in cases where tool interference may be an issue.
The corners of the blade tip are slightly rounded to prevent chipping when cutting.
The rounded edge of the blade rear end suppresses machining streaks caused by multi-stage machining of side surfaces. (SEC-LS-ALHEM3B Characteristics)
The unique tip pocket shape allows for the cutting of grooves to be achieved with 2 flutes in parallel at the cutting depth. (SEC-SS-ALHEM3B Characteristics)
It adopts a 3-flute shape to be strong against chatter and is capable of high-speed, high-efficiency machining of grooves. (SEC-SS-ALHEM3B Characteristics)

Basic Information

Work Material Aluminum Alloy / Copper Alloy / Graphite / Resin Number of Flutes(sheet) 3 Model Square
Coating Non-Coated Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting Geometry Ultra-Small R
Helix Angle (θ) Powerful Helix (45° to 60°) Additional Classification Stocked Product Tolerance of OD(mm) 0 ~ -0.02
● Inventory Product □ Manufacturer Product

Additional Products in this Category

Complementary Products

Tech Support