(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Coated Carbide Square End Mill for Aluminum Machining, 3-Flute/Regular Model

Diamond Coated Carbide Square End Mill for Aluminum Machining, 3-Flute/Regular Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Demonstrates the tremendous durability and finishing precision in aluminum machining [C-Value]

  • DIA
  • Aluminum
  • 3 Flutes
  • R (Regular)

Diamond Coated Carbide Square End Mill for Aluminum Machining, 3-Flute / Regular Model:Related Image

Part Number
DAC-ALHEM3R1
DAC-ALHEM3R2
DAC-ALHEM3R3
DAC-ALHEM3R4
DAC-ALHEM3R6
DAC-ALHEM3R8
DAC-ALHEM3R10
DAC-ALHEM3R12
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Figure
1 Piece(s)Available

8 Days or more

134401
1 Piece(s)Available

8 Days or more

264401
1 Piece(s)Available

8 Days or more

396501
1 Piece(s)Available

8 Days or more

4126501
1 Piece(s)Available

8 Days or more

6186552
1 Piece(s)Available

8 Days or more

8248652
1 Piece(s)Available

8 Days or more

103010752
1 Piece(s)Available

8 Days or more

123612802

Loading...

  1. 1

Specifications

Diamond Coated Carbide Square End Mill for Aluminum Machining, 3-Flute / Regular Model:Related Image

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Figure
Outer Diameter
D
DAC-ALHEM3R 1 3 40 4 1
2 6 40 4 1
3 9 50 6 1
4 12 50 6 1
6 18 55 6 2
8 24 65 8 2
10 30 75 10 2
12 36 80 12 2


For Cutting Conditions, Refer to >>Click here.

More Information

The surface has a diamond coating with hardness comparable to that of natural diamonds, realizing great durability, finishing precision, and surface roughness when machining aluminum.
Adopts a sharp cutting edge that prevents the built-up edge that's unique to aluminum.
The unique tip pocket shape allows cutting of grooves to be achieved with 2 flutes in parallel at the cutting depth. (DAC-ALHEM3R Characteristics)
Adopts a 3-flute shape to be strong against chatter and capable of high-speed, high-efficiency machining. (DAC-ALHEM3R Characteristics)

[ ! ]DIA coating also possible with a repolishing service.

Basic Information

Work Material Aluminum Alloy / Copper Alloy / Graphite / Resin Number of Flutes(sheet) 3 Model Square
Coating Diamond Coat Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting Geometry With Lead
Helix Angle (θ) Powerful Helix (45° to 60°) Additional Classification Stocked Product Tolerance of OD(mm) 0 ~ -0.02
● Inventory Product □ Manufacturer Product

Additional Products in this Category

Complementary Products

Tech Support