(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Tapered Neck Ball End Mill for High-Hardness Steel, 3-Flute/Tapered Neck Model (Part Numbers)

TSC Series Carbide Tapered Neck Ball End Mill for High-Hardness Steel, 3-Flute/Tapered Neck Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • TSC Series Carbide Tapered Neck Ball End Mill for High-Hardness Steel, 3-Flute/Tapered Neck Model
  • TSC Series Carbide Tapered Neck Ball End Mill for High-Hardness Steel, 3-Flute/Tapered Neck Model
  • Volume Discount

High-feed and high-rigidity type with 3 blades, short blade length and tapered under head

  • TS
  • High-Hardness Steel
  • 3 Flutes

TSC Series Carbide Tapered Neck Ball End Mill, for High-Hardness Steel, 3-Flute / Tapered Neck Model:Related Image

Part Number
TSC-HBEM3PB0.5-1-20
TSC-HBEM3PB0.75-1-20
TSC-HBEM3PB1-1-20
TSC-HBEM3PB1-1-30
TSC-HBEM3PB1-1.5-50
TSC-HBEM3PB1-2-30
TSC-HBEM3PB1-3-30
TSC-HBEM3PB1.5-0.5-40
TSC-HBEM3PB2-1.5-40
TSC-HBEM3PB2-1.5-46
TSC-HBEM3PB3-1-50
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Shank Diameter (d)
(mm)
R Precision
(µm)
Neck Gradient θ1 Outer Diameter D
(mm)
Effective Length ℓ2
(mm)
Neck Diameter D1
(mm)
1 Piece(s)Available

8 Days or more

0.50.870204±0.005121.63
1 Piece(s)Available

8 Days or more

0.751.270204±0.0051.532.09
1 Piece(s)Available

8 Days or more

11.670206±0.005242.56
1 Piece(s)Available

8 Days or more

11.670306±0.005242.91
1 Piece(s)Available

8 Days or more

11.6110506±0.0051.5°244.41
1 Piece(s)Available

8 Days or more

11.670306±0.005243.82
1 Piece(s)Available

8 Days or more

11.670306±0.005244.73
1 Piece(s)Available

8 Days or more

1.52.4110406±0.0050.5°364.78
1 Piece(s)Available

8 Days or more

23.2110406±0.0051.5°485.12
1 Piece(s)Available

8 Days or more

23.2110466±0.0051.5°485.33
1 Piece(s)Available

8 Days or more

34.8110508-0.007 ~ +0.0036127.33

Loading...

  1. 1

Specifications

TSC Series Carbide Tapered Neck Ball End Mill, for High-Hardness Steel, 3-Flute / Tapered Neck Model:Related Image

Model Number     Flute Length
Overall Length
L
Shank Diameter
d
Figure
Outer Diameter
D
Radius
R
TSC-SHP-CR-HFEM4B 2 0.2 3 50 6 1
3 0.2 4.5 50 6 1
4 0.5 6 50 6 1
6 0.5 9 50 6 2


For Cutting Conditions, Refer to >>Click here.

More Information


It is designed to have an ideal flute length, shank length and overall length, keeping in mind the usage of a shrink fit holder for processing.
A radius (R) accuracy within 5 μm (our measured ratio) / shank diameter, tolerance h5 standard, has been adopted. The highly accurate tools with minimal quality variation are suitable for realizing high-accuracy, high-precision machining.
Designed to have a blade shape with an emphasis on rigidity thanks to the radius (R) model negative blade, they are suitable for machining heat-treated steel / high hardness steel.
The TS coat consisting of a nitride-based composite film with a fully crystalline structure means that it realizes a high oxidation resistance temperature and high hardness. It is ideal for high speed machining and dry machining of heat-treated / high hardness steel.

Basic Information

Model Tapered Neck Bore Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Number of Flutes(sheet) 3
Coating For High Hardness (Silicone-Based) Processing Applications Curved Surface / Side Surface / Carving / R-Groove Inventory Classification Stocked Product
Twisted Helix (θ) Available Figure 1 Length Under Neck (θ)(Degree) 10°

Additional Products in this Category

Complementary Products

Tech Support